Product Features
Features
- 3/8 NPT or G (BSPP) ports.
- (4) pneumatic pass-through ports.
- Ported axially.
Materials
- Anodized aluminum housings
- Nitrile seals
Specification | Value |
---|---|
Flow Rating | 2.45 |
Master Side Weight | 0.21 kg |
Tool Side Weight | 0.21 kg |
Operational Temperature Range | -28.9 °C to 65.6 °C |
Utility Type | Air |
Download | Description |
---|---|
9120-P38A-T-E | Pneumatic Tool module with (4) G 3/8 pass-through axial ports |
9120-P38A-M | Master (4) 3/8NPT Axial Ports Manifold |
9120-P38A-M-E | Pneumatic Master module with (4) G 3/8 pass-through axial ports |
- Filter by Part Number
- 9120-P38A-M
- 9120-P38A-M-E
- 9120-P38A-T
- 9120-P38A-T-E
Part Number | Description | ||
---|---|---|---|
![]() |
9120-P38A-M | (4) 3/8 NPT or G 3/8 (BSPP) pass-through ports pneumatic module. Ported axially. |
|
![]() |
9120-P38A-M-E | (4) 3/8 NPT or G 3/8 (BSPP) pass-through ports pneumatic module. Ported axially. |
|
![]() |
9120-P38A-T | (4) 3/8 NPT or G 3/8 (BSPP) pass-through ports pneumatic module. Ported axially. |
|
![]() |
9120-P38A-T-E | (4) 3/8 NPT or G 3/8 (BSPP) pass-through ports pneumatic module. Ported axially. |
|