Product Features
- Suited for light and medium effort deburring, chamfering, and scraping of plastic, aluminum, steel, and brass parts.
- Great replacement for hand deburring operations.
- Utilizes industry standard blades and media.
- Floating radial and axial compliance reduces robot programming.
- Compliance force adjustable by varying supply air pressure.
- Mounts to a robot, bench, or fixture.
Specification | Value |
---|---|
Axial Compliance | 8 mm |
Axial Compliance Force | 13 N – 67 N |
Collet | Single ball lock – interface to Noga or Shaviv blades |
Media Changing Type | Manual |
Mounting Feature | Rear dovetail only |
Radial Compliance | ±5.5º |
Radial Compliance Force | 25 N – 76 N |
Weight | 1.1 kg |
Download | Description |
---|---|
9005-50-6115 (45 Degrees) | QC-22T To Dovetail Style A 45u00b0 Interface Plate |
9005-50-6080 | Interface Plate Kit, Dovetail Style A to BC 50, (4) M6, Boss 31.5, Dowel 6 |
9005-50-6056 | Bit Holder Tool Block, CDB |
9150-CDB-8-11-000 | Compliant Deburring Blade, 8mm Stroke, 11 Degree Radial Compliance |
9005-50-6115 (90 Degrees) | QC-22T To Dovetail Style A 90u00b0 Interface Plate |
9005-50-1005 | Rear Mount Adapter Kit (RC100 series, RC300 series) |
- Filter by Part Number
- 9005-50-1005
- 9005-50-6080
- 9005-50-6081
- 9005-50-6082
- 9005-50-6115
- 9005-50-6069
- 9005-50-6071
- 9005-50-6070
- 9005-50-6072
- 9005-50-6073
- 9005-50-6074
- 9005-50-6075
- 9005-50-6076
- 9005-50-6078
- 9005-50-6079
- 9005-50-6056
- 9005-50-6052
- 9005-50-6160
- 9005-50-6164
Part Number | Description | ||
---|---|---|---|
![]() |
9005-50-1005 | Dovetail Blank Kit “Style A” (CDB, RC100, RC300) |
|
![]() |
9005-50-6080 |
Dovetail BC50 Kit “Style A” (CDB, RC100, RC300) (4) M6, Boss 31.5, Dowel 6 |
|
![]() |
9005-50-6081 |
Dovetail BC31.5 Kit “Style A” (CDB, RC100, RC300) (4) M5, Boss 20, Dowel 5 |
|
![]() |
9005-50-6082 |
Dovetail BC31.5 Kit “Style A” (CDB, RC100, RC300) (7) M5, Boss 20, Dowel 5 |
|
![]() |
9005-50-6115 |
QC-22T to Dovetail Style A 45⁰ and 90⁰ Interface Plate (CDB, RC100, RC300) BC63, M6, Boss 40, Dowel |
|
![]() |
9005-50-6069 |
CDB Insert, Style C, Scraper, Shaviv C42 |
|
![]() |
9005-50-6071 | CDB Insert, Style E, Blade, Shaviv E100 |
|
![]() |
9005-50-6070 |
CDB Insert, Style D, Sheet Metal Scraper, Shaviv D80C |
|
![]() |
9005-50-6072 |
CDB Insert, Style E, Blade, Shaviv E100C |
|
![]() |
9005-50-6073 |
CDB Insert, Style E, Blade, Shaviv E100D |
|
![]() |
9005-50-6074 |
CDB Insert, Style E, Blade, Shaviv E200 |
|
![]() |
9005-50-6075 |
CDB Insert, Style E, Blade, Shaviv E300 |
|
![]() |
9005-50-6076 |
CDB Insert, Style E, Blade, Shaviv E320 |
|
![]() |
9005-50-6078 |
CDB Insert, Style F, Countersink, Shaviv F20 |
|
![]() |
9005-50-6079 |
CDB Insert, Style F, Countersink, Shaviv F26X |
|
![]() |
9005-50-6056 | Bit Holder Tool Block |
|
![]() |
9005-50-6052 | Media Tool Change Kit |
|
![]() |
9005-50-6160 |
Coalescing Filter / Regulator Air Prep Kit (Dry Air). Air inlet 1/2″ NPT. Air outlet: 5/32″ tube fitting. Supplied with 10ft. Tubing for compliance air (5/32″). |
|
![]() |
9005-50-6164 |
Regulator, 1-60 psi, 1/4 NPT. Inlet: 1/4″ NPT. Outlet: 1/4″ NPT. |
|