Product Features
Features
- The DeviceNet Module allows for communication and control of the Tool Changer with Master- and Tool-side DeviceNet nodes. (ODVA compliance certified. Quick-Connect compatible.)
- An integrated double-solenoid valve (available on the Jxx valve adapter module) controls the Tool Changer locking mechanism.
- DB15 only works with JU6, JU7 Valve Adapters.
- Supports Air Supply monitoring via Pressure Switch input.
- A flexible boot surrounds the pin block and seals the connection from moisture while coupled.
- Patented Tool Stand Interlock (TSI) technology is provided through a connector on the Tool module. Integration of a mechanical limit switch will allow the integrated solenoid valve to uncouple the Tool Changer ONLY when the Tool is in the Stand.
- Five (5) independent Tool-ID (0-9) switches provided.
- Ready-to-Lock (R1 and R2), Lock, and Unlock sensor inputs provided.
- Compact design package.
- ATI’s Arc Prevention Circuit (patent pending) protects all electrical power contacts against reduced life that can be caused by loads with high inrush current during coupling/uncoupling.
Materials
- Aluminum housings/covers
- Clear polycarbonate window
- Precious-metal-plated contacts
- Delrin seals
- Delrin pin block.
Specification | Value |
---|---|
Electrical Rating |
Control modules – 24VDC Pass-through signals – 3 Amp/30VDC |
Master Side Weight | 1.13 kg |
Tool Side Weight | 0.61 kg |
Number of Total Pins | |
Pins Description | |
Operational Temperature Range | -28.9 °C to 65.6 °C |
Signal Type |
- Filter by Type
- Manuals
Download | Download Type | Language |
---|---|---|
DB15-M,DB10-T Control & Signal Module Manual | Manuals | English |
Download | Description |
---|---|
9121-DB10-T | Quick Connect Capable DeviceNet Module, Supports Arc Prevention on the Master |
9121-DB15-M | Quick Connect Capable DNet Module w/ Arc Prevention, no RTL Bypass, w/ Pressure Sensing |
- Filter by Part Number
- 9121-DB10-T
- 9121-DB15-M
Part Number | Description | ||
---|---|---|---|
![]() |
9121-DB10-T | Quick Connect Capable DeviceNet Module with 5 independent switch Tool-ID and mechanical switch TSI, Supports Arc Switch on the Master – Tool side |
|
![]() |
9121-DB15-M | Quick Connect Capable DeviceNet Module with (2) Mini Connectors for DeviceNet and Aux. Power Interface, TSI on Tool, No RTL Bypass, Arc Prevention applied to Aux1, Aux2, and CAN V+ power. Lock, Unlock, and RTL sensing with LED cables on the Master (RTL Sensors in Series). Includes 3-Pin M8 Connector for Air Supply Pressure Monitoring. Tool-ID from the Tool module also supported – Master side |
|