Product Features
Features
- The DeviceNet Module allows for communication and control of the Tool Changer with Master- and Tool-side DeviceNet nodes. (ODVA compliance certified. Quick-Connect compatible.)
- An integrated single- or double-solenoid valve (available on the Jxx valve adapter module) controls the Tool Changer locking mechanism.
- A flexible boot surrounds the pin block and seals the connection from moisture while coupled.
- Patented Tool Stand Interlock (TSI) technology is provided through a connector on the Tool module. Integration of a mechanical limit switch will allow the integrated solenoid valve to uncouple the Tool Changer ONLY when the Tool is in the Stand.
- Five (5) independent Tool-ID (0-9) switches provided.
- Ready-to-Lock (R1 and R2), Lock, and Unlock sensor inputs provided.
- Compact design package.
Materials
- Aluminum housings/covers
- Clear polycarbonate window
- Rhodium-plated contacts
- Nitrile seals
- Nylon pin block.
Specification | Value |
---|---|
Electrical Rating | ODVA Compliant |
Master Side Weight | 0.77 kg |
Tool Side Weight | 0.61 kg |
Number of Total Pins | |
Pins Description | |
Operational Temperature Range | -28.9 °C to 65.6 °C |
Signal Type |
Download | Description |
---|---|
9121-DB2-M | SEM Quick Connect Capable DeviceNet master module with Tool Stand Interlock on tool |
9121-DB2-T | SEM Quick Connect Capable DeviceNet tool module with 5 independent switch tool ID and mechanical switch TSI |
- Filter by Part Number
- 9121-DB2-M
- 9121-DB2-T
Part Number | Description | ||
---|---|---|---|
![]() |
9121-DB2-M | DeviceNet Module, Supporting an Integrated Valve, TSI on Tool, SEM – Master side |
|
![]() |
9121-DB2-T | DeviceNet Module, Supporting an Integrated Valve with TSI on Tool, SEM – Tool side |
|