Tool Changer Modules

Discrete Modules: VB11

Discrete Modules: VB11

Discrete Module, Supports L/U/R1/R2 PNP Sensors and Integrated Valve, 35-Pin DDK (MS Style) Connector, TSI on Tool, 0-9 Tool-ID, 22 Pass-Through

View all features
Model Number: VB11

Tool Changer Modules
Air tool changer utility modules

Air Modules: AA2

Tool Changer Modules
Air tool changer utility modules

Air Modules: AB2

Tool Changer Modules
Air tool changer utility modules

Air Modules: AC2

Tool Changer Modules
Air tool changer utility modules

Air Modules: AD2

Product Features Specifications Documents & Downloads 3D CAD Models Components

Product Features

Features

  • The Discrete Signal Integrated Valve module allows for control of the Tool Changer and discrete signal pass-through to the End-of-Arm Tooling.
  • DDK, MS-style connector provided for customer interface.
  • An integrated single or double solenoid valve (available on the Jxx valve adapter with pass-through module) controls the Tool Changer locking mechanism.
  • Ready-to-Lock (R1 and R2), Lock, and Unlock sensor inputs supported.
  • Up to 22 pass-through signals available for customer use.
  • A flexible boot surrounds the pin block and seals the connection from moisture while coupled.
  • Patented Tool Stand Interlock (TSI) technology is provided through a connector on the Tool module. Integration of a mechanical limit switch will allow the integrated solenoid valve to uncouple the Tool Changer ONLY when the Tool is in the Stand.
  • Tool-ID (0-9) available.
  • Compact design package.

Materials

  • Aluminum housing and cover
  • Clear polycarbonate window
  • Precious-metal-plated contacts
  • Nitrile seals
  • Delrin pin block.
Specification Value
Electrical Rating Control signals – 24VDC
Pass-through signals – 5 Amp/250V
Master Side Weight 0.77 kg
Tool Side Weight 0.66 kg
Number of Total Pins
Pins Description
Operational Temperature Range -28.9 °C to 65.6 °C
Signal Type
Download Download Type Language
VB11 Module Drawing Drawings English
VB11-M,VB13-T Module Drawing Drawings English
VB11 Control & Signal Module Manual (includes VB13-T) Manuals English
Download Description
9121-VB11-T VB11 Tool Discrete Module Assembly
9121-VB11-M VB11 Master Discrete Module Assembly
Part Number Description
Tool stand 9121-VB11-M Discrete Module, Supports L/U/R1/R2 PNP Sensors and Integrated Valve, 35-Pin DDK (MS Style) Connector, TSI on Tool, 0-9 Tool-ID, 22 Pass-Through – Master side
Tool stand 9121-VB11-T Discrete Module, 24-Pin Amphenol (MS-style) Connector, TSI on Tool, 0-9 Tool-ID, 22 Pass-through – Tool side
Tool stand 9121-VB13-T Discrete Module, 24-Pin Amphenol (MS Style) Connector, TSI on Tool, 0-99 Tool-ID, 18 Signal Pass-Through – Tool side

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..