Tool Changer Modules

Discrete Modules: VB7Z1

Discrete Modules: VB7Z1

Discrete Signal Module with 26-Pin Amphenol, 19-pin Block, Supports L/U/R1/R2 Sensors with Integrated Valve Pass-yhrough (Uses Double Solenoid Valve) **Supports Tool Stand Interlock on Tool Side.

View all features
Model Number:  VB7Z1

Product Features Specifications Documents & Downloads 3D CAD Models Components

Product Features

Features

  • The Discrete Signal Integrated Valve module allows for communication and control of the Tool Changer.
  • Amphenol, MS-style connectors provided for customer interface.
  • An integrated single- or double-solenoid valve (available on the Jxx valve adapter with pass-through module) controls the Tool Changer locking mechanism.
  • Up to 14 signal pass-throughs available for customer use.
  • A flexible boot surrounds the pin block and seals the connection from moisture while coupled.
  • Patented Tool Stand Interlock (TSI) technology is provided through a connector on the Tool module. Integration of a mechanical limit switch will allow the integrated solenoid valve to uncouple the Tool Changer ONLY when the Tool is in the Stand.
  • Tool-ID (VB2-T N/A), (VB3-T 0-9), (VB4-T 0-99) capacity.
  • Ready-to-Lock (R1 and R2), Lock, and Unlock sensor inputs provided.
  • Compact design package.

Materials

  • Aluminum housing and cover
  • Clear polycarbonate window
  • Rhodium-plated contacts
  • Nitrile seals
  • Nylon pin block.
Specification Value
Electrical Rating Signal Pass-through – 5 Amp/250V max.
Master Side Weight  0.82 kg
Tool Side Weight
Number of Total Pins
Pins Description
Operational Temperature Range -28.9 °C to 65.6 °C
Signal Type
Download Download Type Language
9630-20-VB7Z1 Family Drawings English
9620-20-C-VB7Z1 Manuals English
Download Description
9121-VB3-T Discrete Signal tool module with 19-pin Amphenol, 19-pin Block, Tool Stand Interlock, 12 Pass-Thruu2019s, 0-9 Tool ID
9121-VB7Z1-M VB7Z1 Master Discrete Module Assembly
9121-VB4-T Discrete Signal tool module with 19-pin Amphenol, 19-pin Block, Tool Stand Interlock, 8 Pass-Thruu2019s, 0-99 Tool ID
9121-VB2-T Discrete Signal tool module with 19-pin Amphenol, 19-pin Block, Tool Stand Interlock, 16 Pass-Thruu2019s
Part Number Description
An image representing that an image is missing 9121-VB2-T Discrete Module, 19-pin Amphenol, 19-pin Block, Tool Stand Interlock, 16 pass-throughs (Mates with VB2-M) – Tool side
An image representing that an image is missing 9121-VB3-T Discrete Module, 19-pin Amphenol, 19-pin Block, Tool Stand Interlock, 12 pass-throughs, 0-9 Tool-ID (Mates with VB2-M) – Tool side
An image representing that an image is missing 9121-VB4-T Discrete Module, 19-pin Amphenol, 19-pin Block, Tool Stand Interlock, 8 pass-throughs, 0-99 Tool-ID (Mates with VB2-M) – Tool side
An image representing that an image is missing 9121-VB7Z1-M Discrete Signal Module with 26-Pin Amphenol, 19-pin Block, Supports L/U/R1/R2 Sensors with Integrated Valve Pass-yhrough (Uses Double Solenoid Valve) **Supports Tool Stand Interlock on Tool Side – Master side

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..