Product Features
Features
- Flexible connector orientation with 5-position, 180° adjustability to optimize robot dress pack.
- M12 12-pin A-Coded Connector.
- Up to eight (8) pass-through signals.
- Tool ID for end-effector verification, up to 16 tools.
- Mates interchangeably with G19, R19, S19, or T19 modules.*
- Finger-safe contacts on Master side.
Materials
- Precious-metal-plated contact pins
- Anodized aluminum housing.
| Specification | Value |
|---|---|
| Electrical Rating | <50V, 2A Tool Switch ID – 30mA/30VDC |
| Master Side Weight | 0.14 kg |
| Tool Side Weight | 0.14 kg |
| Number of Total Pins | 12 |
| Operational Temperature Range | -17.8 °C to 48.9 °C |
- Filter by Type
- Drawings
| Download | Download Type | Language |
|---|---|---|
| 9630-20-G12M G8T | Drawings | English |
| Download | Description |
|---|---|
| 9120-G8-T | G8 Adjustable Tool Module, Supports 8 Pass-thru Signals, M12 12-pin Female Connector, 0-F (0-15) Tool ID |
| 9120-G12-M | G12 Adjustable Master Module, Supports 12 Pass-thru Signals, M12 12-pin Male Connector |
- Filter by Part Number
- 9120-G12-M
- 9120-G8-T
| Part Number | Description | ||
|---|---|---|---|
|
9120-G12-M | G-Style Adjustable module with M12, 12-pole connector supporting 16 (0-F) Tool ID. |
|
|
9120-G8-T | G-Style Adjustable module with M12, 12-pole connector supporting 16 (0-F) Tool ID. |
|
