Product Features
- 5-position, adjustable electrical module – Master and Tool side.
- Provides 5 unique positions across 180 degrees to increase flexibility in robot dress packages.
- 19-pin.
- M16-style quick-disconnect connector.
- Pin block sealed from moisture when coupled.
- No-Touch contacts on Master module.
- Patented design.
- Mates to GF19, RF19, or SF19 modules.
| Specification | Value |
|---|---|
| Electrical Rating | 3 Amp/125VAC |
| Master Side Weight | 0.14 kg |
| Tool Side Weight | 0.12 kg |
| Number of Total Pins | 19 |
| Operational Temperature Range | -28.9 °C to 65.6 °C |
- Filter by Type
- Drawings
| Download | Download Type | Language |
|---|---|---|
| GF19R-M, GF14-T Module Drawing | Drawings | English |
| GF19 Electrical Module Drawing | Drawings | English |
| GF19R-M,GF19-T Module Drawing | Drawings | English |
| GF19R-M,GF19-T Module Drawing | Drawings | English |
| GF19RM RF14T Module Drawing | Drawings | English |
| GF19WM GF19T Module Drawing | Drawings | English |
| Download | Description |
|---|---|
| 9120-GF19-T | GF Tool 19-pin electrical module, 3A/125VAC,M16 connector and five position swivel |
| 9120-GF19-M | GF Master 19-pin, 3A/125VAC electrical module, with M16 connector and five position swivel |
| 9120-GF19R-M | 19-pin, 3A/125VAC electrical master module, with M16 connector, five position swivel and right angle lock/unlock sensor cables |
| 9120-GF19W-M | GF19W-M Master module with M16-style connector and hardwired for lock/unlock sensors |
- Filter by Part Number
- 9120-GF14-T
- 9120-GF19-M
- 9120-GF19R-M
- 9120-GF19-T
- 9120-GF19W-M
| Part Number | Description | ||
|---|---|---|---|
|
9120-GF14-T | 19-pin, 3 Amp/125VAC electrical module with M16-style quick-disconnect connector and five position swivel |
|
|
9120-GF19-M | 19-pin, 3 Amp/125VAC electrical module with M16-style quick-disconnect connector and five position swivel |
|
|
9120-GF19R-M | 19-pin, 3 Amp/125VAC inline electrical module with M16-style quick-disconnect connector, five-position swivel, and right angle lock/unlock sensor cables. Master side |
|
|
9120-GF19-T | 19-pin, 3 Amp/125VAC electrical module with M16-style quick-disconnect connector and five position swivel |
|
|
9120-GF19W-M | 19-pin, 3 Amp/125VAC inline electrical module with M16-style quick-disconnect connector, five-position swivel, hardwired for lock/unlock sensors – Master side |
|
