Product Features
Features
- 19-pin.
- 3 Amp/50VDC.
- Miniature size with MS quick-disconnect connectors.
- For QC-20, 21, 25, and 60 only.
- No-Touch contacts on Master module.
- Dust and moisture seal on contacts.
Materials
- Precious-metal-plated contact pins
- Anodized aluminum
- Delrin®
| Specification | Value |
|---|---|
| Electrical Rating | 3 Amp/50VDC |
| Master Side Weight | 0.14 kg |
| Tool Side Weight | 0.13 kg |
| Number of Total Pins | 19 |
| Operational Temperature Range | -28.9 °C to 65.6 °C |
- Filter by Type
- Drawings
| Download | Download Type | Language |
|---|---|---|
| K19P-M,K14M8AB-T Module Drawing | Drawings | English |
| KF19-M,K14M8AC-T Module Manual | Drawings | English |
| KF19-M,K14M8AD-T Module Manual | Drawings | English |
| KF19-M,K14M8A-T Module Drawing | Drawings | English |
| K19 Module Drawing | Drawings | English |
| K19-M, K14-T Module Drawing | Drawings | English |
| K19P (K19W) Pin Out Drawing | Drawings | English |
| K19P-M,K14-T Module Drawing | Drawings | English |
| K19H-M,K14T Module Drawing | Drawings | English |
| K19H-M,K19-T Module Drawing | Drawings | English |
| Download | Description |
|---|---|
| 9120-K14M8A-T | K14 Tool Module, 0-F Tool ID’s, (4) M8, 3-Pin connectors, Axial |
| 9120-K14M8AB-T | K14M8AB Tool Module, 0-F Tool-IDs, (4) M8, 3-Pin connectors |
| 9120-K14M8AD-T | K14M8AD Tool Module, 0-F Tool ID’s, (4) M8 3-Pin connectors, (2) M8 4-Pin Connectors, Axial |
| 9120-K14M8AC-T | K14M8AC Tool Module, 0-F Tool ID’s, (6) M8, 3-Pin connectors, Axial |
| 9120-K19-M | 19-pin, 3 Amp/50VDC electrical module with miniature MS quick-disconnect connector, sealed and No-Touch – Master side |
| 9120-K14-T | 19-pin (customer has 14 pins available for use), 3A/50V, miniature MS quick-disconnect connector with 16 Tool-ID (Tool side only) |
| 9120-K19-T | 19-pin, 3 Amp/50VDC electrical module with miniature MS quick-disconnect connector, sealed and No-Touch – Tool side |
| 9120-K19H-M | Electrical module with (1) 19 pin MS connector and (2) 3-pin Pico connector – Master side |
- Filter by Part Number
- 9120-J16-M
- 9120-J16-T
- 9120-K10-T
- 9120-K14M8AB-T
- 9120-K14M8AC-T
- 9120-K14M8AD-T
- 9120-K14M8A-T
- 9120-K14-T
- 9120-K19H-M
- 9120-K19-M
- 9120-K19PD-M
- 9120-K19P-M
- 9120-K19-T
| Part Number | Description | ||
|---|---|---|---|
|
9120-J16-M | 16-pin, 3 Amp/250VAC electrical module with miniature MS quick-disconnect connector – Master side |
|
|
9120-J16-T | 16-pin, 3 Amp/250VAC electrical module with miniature MS quick-disconnect connector – Tool side |
|
|
9120-K10-T | 19-pin, 3 Amp/50VDC electrical module with miniature MS quick-disconnect connector, sealed and No-Touch |
|
|
9120-K14M8AB-T | Electrical Module, 16 Tool-IDs, (4) M8, 3-Pin Connectors, Axial (Mates with K19P-M) – Tool side |
|
|
9120-K14M8AC-T | Electrical Module, 16 Tool-IDs, (6) M8, 3-Pin Connectors, Axial (Mates with KF19-M) – Tool side |
|
|
9120-K14M8AD-T | Electrical Module, 16 Tool-IDs, (4) M8 3-Pin Connectors, (2) M8 4-Pin Connectors, Axial (Mates with KF19-M) – Tool side |
|
|
9120-K14M8A-T | Electrical Module, 16 Tool-IDs, (4) M8, 3-Pin Connectors, Axial (Mates with KF19-M) – Tool side |
|
|
9120-K14-T | 19-pin, 3 Amp/50VDC electrical module with miniature MS quick-disconnect connector, sealed and No-Touch |
|
|
9120-K19H-M | 19-pin, 3 Amp/50VDC Electrical module with (1) 19-pin MS connector, (2) 3-pin Pico connector – Master side |
|
|
9120-K19-M | 19-pin, 3 Amp/50VDC electrical module with miniature MS quick-disconnect connector, sealed and No-Touch |
|
|
9120-K19PD-M | 19-pin, 3 Amp/50VDC, miniature MS quick-disconnect connector, sealed and No-touch, potted – Master side |
|
|
9120-K19P-M | 19-pin, 3 Amp/50VDC electrical module with miniature MS quick-disconnect connector, sealed and No-Touch |
|
|
9120-K19-T | 19-pin, 3 Amp/50VDC electrical module with miniature MS quick-disconnect connector, sealed and No-Touch |
|
