Product Features
Features
- 4-Pin, Power contacts rated to 100 Amp/600VDC.
- 2-Pin, Signal contacts rated to 30 Amp/250VDC.
- IP65 Environmental Protection only when coupled.
- Fully-replaceable contacts on Master and Tool.
- Field-wireable M40 cord grip for 22 – 32mm cable ranges.
- Module should be mounted to a Tool Changer, QC-40 or larger, to handle maximum rated current and 100% duty cycle without overheating.
- Allowable maximum ambient temperature under these conditions is 100 F.
- Do not couple or uncouple the modules unless power has been disconnected and discharged both upstream and downstream.
- Protective Earth (PE) or safety ground to be supplied by the customer’s equipment/cabling.
- Pin 1 of Master and Tool is tied internally to module housing for safety ground. Safety ground can be removed at customer site.
Materials
- Electroless-nickel-plated aluminum housing.
- Precious-metal-plated heads on spring pins
- Precious-metal-plated contact pins
- Delrin cover plate.
- Nitrile seal.
| Specification | Value |
|---|---|
| Electrical Rating |
Power – 100 Amp/600VDC when coupled to a QC-40 or larger Signal – 30 Amp/250VDC. |
| Master Side Weight | 0.77 kg |
| Tool Side Weight | 0.73 kg |
| Number of Total Pins | |
| Operational Temperature Range | -28.9 °C to 65.6 °C |
| Download | Description |
|---|---|
| 9120-MTC6A-T | MTC6A Power Module, Tool, Potted |
| 9120-MTC6A-M | MTC6A Power Module, Master, Potted |
- Filter by Part Number
- 9120-MTC6A-M
- 9120-MTC6A-T
| Part Number | Description | ||
|---|---|---|---|
|
9120-MTC6A-M | High Current 100A Module, 4 power + 2 brake pins, field-wireable cord grip, radial exit, partially potted – Master side |
|
|
9120-MTC6A-T | High Current 100A Module, 4 power + 2 brake pins, field-wireable cord grip, radial exit, partially potted – Tool side |
|
