Tool Changer Modules

Electrical Modules: NB8A

Electrical Modules: NB8A

Inductive Coupler Module, PNP-Compatible, 8X Signal Pass Thru with 0.2m Pigtail M12 12-Pin Connector

View all features
Model Number: NB8A

Tool Changer Modules
Air tool changer utility modules

Air Modules: AA2

Tool Changer Modules
Air tool changer utility modules

Air Modules: AB2

Tool Changer Modules
Air tool changer utility modules

Air Modules: AC2

Tool Changer Modules
Air tool changer utility modules

Air Modules: AD2

Product Features Specifications Documents & Downloads 3D CAD Models Components

Product Features

Features

  • Inductive Coupler provides non-contact transfer of electrical pass-through signals.
  • Supports eight (8) 24VDC PNP signals for low-voltage circuits and common industrial I/O.
  • IP67 rated for environmental protection in wet environments.
  • Eliminates wear typically associated with high-cycle electrical couplings.
  • M12 12-pin connector for common industrial interface.
  • Mounts to many standard ATI Robotic Tool Changers.

Materials

  • Thermoplastic inductive coupler housing.
  • Anodized aluminum adapter bracket with SS screws.
Specification Value
Electrical Rating Tool side total output current – 500 mA
Tool side total output voltage – 24VDC +/- 10%
Master side required supply current – 1A
Master side required supply voltage – 24VDC +/- 10%
Master Side Weight 0.23 kg
Tool Side Weight 0.23 kg
Number of Total Pins 12
Operational Temperature Range -28.9 °C to 65.6 °C
Download Download Type Language
NB8A Inductive Coupler Module Customer Drawing, PNP-Compatible Drawings English
NB8A Induction Module Manual Manuals English
Download Description
9120-NB8A-M Balluff-Labeled Base Inductive Coupler Master Module, PNP-Compatible, 8X Signal Pass Thru with 0.2m Pigtail Male M12 12-Pin Connector
9120-NB8A-T Balluff-Labeled Remote Inductive Coupler Tool Module, PNP-Compatible, 8X Signal Pass Thru with 0.2m Pigtail Female M12 12-Pin Connector
Part Number Description
Tool stand 9120-NB8A-M Inductive Coupler Module, PNP-Compatible, 8X Signal Pass Thru with 0.2m Pigtail Male M12 12-Pin Connector – Master Side
Tool stand 9120-NB8A-T Inductive Coupler Module, PNP-Compatible, 8X Signal Pass Thru with 0.2m Pigtail Female M12 12-Pin Connector – Tool Side.

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..