Product Features
Features
- 26-pin.
- 3 Amp/150VAC capacity.
- M27-style quick-disconnect connector.
- No-Touch contacts on Master.
- Tool-ID option on Tool side.
- Moisture and dust sealed when mated.
- Potted for improved moisture protection.
Materials
- Aluminum housing
- Rhodium-plated heads on spring pins
- Rhodium-plated contact pins
- Nitrile seal.
| Specification | Value |
|---|---|
| Electrical Rating | 3 Amp/150VAC |
| Master Side Weight | 0.33 kg |
| Tool Side Weight | 0.25 kg |
| Number of Total Pins | 26 |
| Operational Temperature Range | -28.9 °C to 65.6 °C |
- Filter by Type
- Drawings
| Download | Description |
|---|---|
| 9120-RF26PD-M | 26-pin, 3 Amp/150VAC potted electrical module with M27 threaded connector – Master side |
| 9120-RF26RPD-M | 26-pin, 3 Amp/150VAC potted electrical module with M27 threaded connector and right angle lock/unlock cables – Master side |
| 9120-RF26WPD-M | 26-pin, 3 Amp/150VAC potted electrical module with M27 threaded connector & straight lock/unlock cables – Master side |
| 9120-RF26PD-T | 26-pin, 3 Amp/150VAC potted electrical module with M27 threaded connector – Tool side |
| 9120-RF21PD-T | RF21 Tool Module Potted with M27 connector |
- Filter by Part Number
- 9120-RF21PD-T
- 9120-RF26PD-M
- 9120-RF26PD-T
- 9120-RF26WPD-M
| Part Number | Description | ||
|---|---|---|---|
|
9120-RF21PD-T | 26-pin, 3 Amp/150VAC potted electrical module with M27 threaded connector – with Tool-ID built inside – Tool side |
|
|
9120-RF26PD-M | 26-pin, 3 Amp/150VAC potted electrical module with M27 threaded connector – Master side |
|
|
9120-RF26PD-T | 26-pin, 3 Amp/150VAC potted electrical module with M27 threaded connector – Tool side |
|
|
9120-RF26WPD-M | 26-pin, 3 Amp/150VAC potted electrical module with M27 threaded connector & straight lock/unlock cables – Master side |
|
