Product Features
Features
- 19 pins.
- 5 Amp/250VAC capacity.
- Axial connector.
- No-Touch contacts on Master.
- Tool-ID option on Tool-side.
- Mates with G, R, S, or T modules.
Materials
- Aluminum housing
- Precious-metal-plated heads on spring pins
- Precious-metal-plated contact pins
- Nitrile seal.
| Specification | Value |
|---|---|
| Electrical Rating | 5 Amp/250VAC |
| Master Side Weight | 0.215 kg |
| Tool Side Weight | 0.150 kg |
| Number of Total Pins | 19 |
| Operational Temperature Range | -28.9 °C to 65.6 °C |
| Download | Description |
|---|---|
| 9120-S14-T | 19-pin (14 available for customer use – See pinout drawing), 5 Amp/250VAC (S19) electrical module with (0-9) Tool-ID (Tool side only) |
| 9120-S19-M-M23 | 19-pin Inline Master Module with M23 Connectors. Customer supplied M23 connectors. |
| 9120-S19-T | 19-pin, 5 Amp/250VAC inline electrical module with miniature quick-disconnect connector – Tool side |
| 9120-S19-T-M23 | 19 Pin Inline Tool Module with M23 Connectors |
| 9120-S19-M | 19-pin, 5 Amp/250VAC inline electrical module with miniature quick-disconnect connector – Master side |
- Filter by Part Number
- 9120-S14-T
- 9120-S19-M
- 9120-S19-M-M23
- 9120-S19-T
- 9120-S19-T-M23
- 9120-S19-T-VL
| Part Number | Description | ||
|---|---|---|---|
|
9120-S14-T | 19-pin (14 available for customer use – See pinout drawing), 5 Amp/250VAC (S19) electrical module with (0-9) Tool-ID built inside – Tool side |
|
|
9120-S19-M | 19-pin, 5 Amp/250VAC inline electrical module with miniature MS quick-disconnect connector |
|
|
9120-S19-M-M23 | 19-pin, 5 Amp/250VAC inline electrical Module with M23 Connectors – Master side. Customer supplies the M23 Connectors. (Mates with 9120-S19-T-M23) |
|
|
9120-S19-T | 19-pin, 5 Amp/250VAC inline electrical module with miniature MS quick-disconnect connector |
|
|
9120-S19-T-M23 | 19-pin, 5 Amp/250VAC inline electrical Module with M23 Connectors – Tool side. Customer supplies the M23 Connectors. (Mates with 9120-S19-M-M23) |
|
|
9120-S19-T-VL | 19-pin, 5 Amp/250VAC inline electrical module with MS quick-disconnect connector and Viton seals, Teflon wires – Tool side |
|
