Tool Changer Modules

Electrical Modules: X7GL

Electrical Modules: X7GL

High Voltage Module with Lemo connector for Ultrasonic Weld Applications, SHV connector, isolated from robot ground

View all features
Model Number: X7GL

Tool Changer Modules
Cover plates

Cover Plates: JPC

Tool Changer Modules
Cover plates

Cover Plates: JPC1

Tool Changer Modules
Alignment tool changer utility modules

Alignment Modules: JL3

Tool Changer Modules
Alignment tool changer utility modules

Alignment Modules: GA2

Product Features Specifications Documents & Downloads 3D CAD Models Components

Product Features

Features

  • High voltage pass-through module with Lemo Push-pull male connectors on both the Master and the Tool.
  • Designed for Ultrasonic Weld Applications.
  • Isolated connector from housing.
  • 4 Amp/1.4kV max.

Materials

  • Precious-metal-plated spring and contact pins
  • Aluminum and Delrin housings
  • Teflon® dielectric
  • Nitrile seals.
Specification Value
Electrical Rating 4 Amp/1.4kV max.
Master Side Weight
Tool Side Weight
Number of Total Pins
Operational Temperature Range -28.9 °C to 65.6 °C
Download Download Type Language
X7GL Module Drawing Drawings English
X7GL-M X7GLA-T Module Drawing Drawings English
X7GL-M X7GLA-T Electrical Module Manual Manuals English
X7GL Electrical Module Manual Manuals English
Download Description
9120-X7GLA-T High Voltage Tool Module with Lemo Female Connector for Ultrasonic Weld Applications
9120-X7GL-M Master Ultrasonic Module with Isolated SHV Connector
Part Number Description
Tool stand 9120-X7GL-M High Voltage Module for Ultrasonic Weld Applications, Isolated SHV Connector
Tool stand 9120-X7GL-T High Voltage Module with Lemo connector for Ultrasonic Weld Applications, SHV connector, isolated from robot ground – Tool module

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..