Product Features
Features
- Electrical module to pass PROFINET signals along with Auxiliary Power connections.
- Industry-standard M12, 4-pin D-coded connector for PROFINET interface.
- 5-pin Mini connector for Auxiliary power.
- NOTE: TP module may extend past the Master/Tool body on some QCs. Please consult an ATI Account Manager for more information.
- NOTE: When used on the QC-110, there is a slight possibility that the air supply fittings will hit the edge of the TP module. Please consult an ATI Account Manager for more information.
Materials
- Anodized aluminum housing
- Rhodium-plated spring and contact pins
- Nitrile seals.
| Specification | Value |
|---|---|
| Electrical Rating |
PROFINET Circuit – 2 Amp/60VAC max. Auxiliary Power Circuit – 5 Amp/600VAC max. |
| Master Side Weight | 0.50 kg |
| Tool Side Weight | 0.38 kg |
| Number of Total Pins | 9 |
| Pins Description | |
| Operational Temperature Range | -28.9 °C to 65.6 °C |
| Signal Type |
- Filter by Part Number
- 9120-TPD-M
- 9120-TPD-T
- 9120-TP-M
- 9120-TP-T
| Part Number | Description | ||
|---|---|---|---|
|
9120-TPD-M | PROFINET Pass-through Module with connectors for PROFINET and Aux Power, 5-Pin Aux Power |
|
|
9120-TPD-T | PROFINET Pass-through Module with connectors for PROFINET and Aux Power, 5-Pin Aux Power |
|
|
9120-TP-M | PROFINET Pass-through Module with connectors for PROFINET and Aux Power, 5-Pin Aux Power |
|
|
9120-TP-T | PROFINET Pass-through Module with connectors for PROFINET and Aux Power, 5-Pin Aux Power |
|