Product Features
Features
- The CYE1 modules allow for communication and control of the Tool Changer using EtherNet/IP™.
- Integrated web server for Tool Changer communication configuration and Ethernet switch management.
- M12 D-Coded connectors for Ethernet communication on Master and Tool.
- 4-Pin Minifast (7/8″) connector for Input/Logic and Output/valve power pass-through.
- An integrated double solenoid valve controls the Tool Changer locking mechanism.
- Patented Tool Stand Interlock (TSI) technology is provided through a connector on the Tool module. Integration of a safety switch allows the integrated solenoid valve to uncouple the Tool Changer ONLY when the Tool is in the stand.
- ATI’s Arc Prevention Circuit (patent pending) protects the electrical power contacts from damage during coupling/uncoupling.
- Option to change the IP address settings on both webpage and module.
- One independent Tool-ID (0-F) switch.
- Ready-to-Lock (R1, R2), Locked, and Unlocked sensor inputs provided.
Materials
- Anodized aluminum housing
- Precious-metal-plated spring and contact pin
- Nitrile seals
Specification | Value |
---|---|
Electrical Rating |
Input Power: 4A, 21.6-30V Output Power 7A, 20-30V |
Master Side Weight | 0.73 kg |
Tool Side Weight | 0.66 kg |
Number of Total Pins | |
Pins Description | |
Operational Temperature Range | 0 °C to 50 °C |
Signal Type | Ethernet/IP |
Download | Description |
---|---|
9128-CYE1-T | 4-Pin M12 D-Code Connector for Ethernet, 4-Pin Female Minifast Connector for Power, 0-F Rotary Switch Tool ID |
9128-CYE1-M | Series 8 Ethernet/IP Control Module, Master – 4-Pin M12 D-Code Connector for Ethernet, 4-Pin Male Minifast Connector for Power, 3X 0-9 Rotary Switches for setting the IP Address |
- Filter by Part Number
- 9128-CYE1-M
- 9128-CYE1-T
Part Number | Description | ||
---|---|---|---|
![]() |
9128-CYE1-M | Series 8 Ethernet/IP Control Module, 4-Pin M12 D-Code Connector for Ethernet, 4-Pin Male Minifast Connector for Power, 3X 0-9 Rotary Switches for setting the IP Address – Master Side |
|
![]() |
9128-CYE1-T | 4-Pin M12 D-Code Connector for Ethernet, 4-Pin Female Minifast Connector for Power, 0-F Rotary Switch Tool ID – Tool Side |
|