Product Features
Features
- Integrated Ethernet/IP interface supports Quick Connect.
- Integrated managed Ethernet switch.
- Integrated web server for Tool Changer configuration and Ethernet switch management.
- One (1) M12 Ethernet connector each on Master and Tool module.
- A standard 4-pin Mini connector is provided on the Master and Tool modules for interfacing with Auxiliary Power.
- ATI’s Arc Prevention Circuit (patent pending) protects all electrical power contacts against reduced life that can be caused by loads with high inrush current during coupling/uncoupling.
- Tool-ID, adjustable from 0 to 9.
- Internal pin block for valve electrical connections.
- Multi-function design requires fewer cables and connectors and allows for a compact assembly.
- Patented Tool Stand Interlock (TSI) technology is provided through a connector on the Tool module. Integration of a mechanical limit switch will allow the integrated solenoid valve to uncouple the Tool Changer only when the Tool is in the Stand.
- No RTL bypass.
Materials
- Anodized aluminum housing
- Precious-metal-plated spring and contact pin
- Nitrile seals
| Specification | Value |
|---|---|
| Electrical Rating |
Control Signals – 24VDC Pass-through Signals – 5 Amp/250V |
| Master Side Weight | 0.97 kg |
| Tool Side Weight | 0.61 kg |
| Number of Total Pins | |
| Pins Description | |
| Operational Temperature Range | -28.9 °C to 65.6 °C |
| Signal Type | Ethernet/IP |
| Download | Description |
|---|---|
| 9121-DKK-M | EtherNet/IP Master module |
| 9121-DKF-T | DKF EtherNet/IP Tool module with 0-9 Tool-ID |
- Filter by Part Number
- 9121-DKF-T
- 9121-DKK-M
| Part Number | Description | ||
|---|---|---|---|
|
9121-DKF-T | EtherNet/IP Module, supports 0-9 Tool-ID through the Master module, Ethernet port, and AUX power pass-through, TSI on Tool. M12 D-coded Female Connector for Ethernet communication, Mini 4-Pin Female Connector for switched and un-switched AUX Power, M12 4-Pin Female Connector provided to support TSI on Tool – Tool side |
|
|
9121-DKK-M | EtherNet/IP Module with integrated Ethernet switch supporting DHCP functionality and EtherNet/IP Quick Connect, Input and Switched Auxillary Power pass-through, M12 D-coded Female Connector for Ethernet communication, one Mini 4-Pin Male Connector for Input power and for Switched Auxillary Power. Lock, Unlock and RTL sensing with LED cables on the Master and Tool-ID from the Tool module are also supported. Arc Prevention Circuit applied to AUX Switched and Input power – Master side |
|