Tool Changer Modules

EtherNet/IP Modules: DKS

EtherNet/IP Modules: DKS

EtherNet/IP Module with integrated Ethernet switch supporting DHCP functionality and EtherNet/IP Quick Connect, Input and Switched Auxillary Power pass-through, Non-RTL Bypassed TSI on Tool. M12 D-coded Female Connector for Ethernet communication, one Mini 5-Pin Male Connector for Input power and for Switched Auxillary Power. Lock, Unlock and RTL sensing with LED cables. Tool side has 0-9 Tool-ID switches.

View all features
Model Number:  DKS

Product Features Specifications Documents & Downloads 3D CAD Models Components

Product Features

Features

  • Integrated EtherNet/IP interface supports Quick Connect.
  • Integrated managed Ethernet switch.
  • Integrated web server for Tool Changer configuration and Ethernet switch management.
  • 5-pin Mini, for Logic and Input power.
  • 4-pin M12, D-coded, female connector for Ethernet.
  • Tool-ID, adjustable from 0-9.
  • Internal pin block for valve electrical connections.
  • Patented Tool Stand Interlock (TSI) technology is provided through a connector on the Tool module. Integration of a mechanical limit switch will allow the integrated solenoid valve to uncouple the Tool Changer only when the Tool is in the Stand.
  • Lock, Unlock, and RTL sensing with LED cables on the Master.

Materials

  • Anodized aluminum housing
  • Precious-metal-plated spring and contact pin
  • Nitrile seals
Specification Value
Electrical Rating Pass-through Signals – 5 Amp/24VDC max.
Power – 180 mA @ 24VDC, Master only (Unlocked sensor “”ON””, Locked)
Valve Power (switched Auxiliary Power) – 250 mA @ 24VDC (Solenoid Valve) (only when locking/unlocking Tool Changer)
Tool-ID switch – 0.1 Amp/30VDC
Master Side Weight 0.95 kg
Tool Side Weight 0.64 kg
Number of Total Pins
Pins Description
Operational Temperature Range -28.9 °C to 65.6 °C
Signal Type Ethernet/IP
Download Download Type Language
DKS Module Drawing Drawings English
DKS Control & Signal Module Manual Manuals English
Download Description
9121-DKS-M EtherNet/IP Master Module with integrated Ethernet switch supporting DHCP functionality and EtherNet/IP Quick Connect, Input and Switched Auxillary Power pass-through, Non-RTL Bypassed TSI on Tool.
9121-DKS-T Ethermet/IP Pass-through Tool Module with 0-9 Tool-ID Switches.
Part Number Description
An image representing that an image is missing 9121-DKS-M EtherNet/IP Module with integrated Ethernet switch supporting DHCP functionality and EtherNet/IP Quick Connect, Input and Switched Auxillary Power pass-through, Non-RTL Bypassed TSI on Tool. M12 D-coded Female Connector for Ethernet communication, one Mini 5-Pin Male Connector for Input power and for Switched Auxillary Power. Lock, Unlock and RTL sensing with LED cables – Master side
An image representing that an image is missing 9121-DKS-T Ethermet/IP Pass-through Module with 0-9 Tool-ID Switches – Tool side

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..