Product Features
Features
- FH12 provides fluid/air service to Master and Tool plates.
- (4) self-sealing ports on FH12 Master and Tool side.
- G1/2 (BSPP) customer interface.
- Nipple port feature with radial seal.
- FH12 module housings are 300 series stainless steel for protection against corrosion.
- 100 psi (6.9 bar) maximum.
- Not for vacuum service.
- AP5 Tool side mates with the FH12 Master side and is for air-only use for material handling end-effectors.
- One (1) self-sealing port on AP5 Tool side.
Materials
- Stainless steel housings
- Stainless steel, Nitrile, and PVC valve components
| Specification | Value |
|---|---|
| Flow Rating | 1.6 |
| Master Side Weight | 2.90 kg |
| Tool Side Weight | 2.27 kg |
| Operational Temperature Range | -28.9 °C to 65.6 °C |
| Utility Type | Fluid/Air |
| Download | Description |
|---|---|
| 9121-AP5-T | Air Module with (1) G1/2 (BSPP) Self-Sealing Port, 3/8 Valve Components, C-bore for Nipple Port, Tool Side |
| 9121-FH12-M | Stainless Steel Fluid/Air Module with (4) G1/2 (BSPP) Self-Sealing Ports, 3/8 Valve Components, Nipple Port with Radial Seal, Master Side |
| 9121-FH12-T | Stainless Steel Fluid/Air Module with (4) G1/2 (BSPP) Self-Sealing Ports, 3/8 Valve Components, C-bore for Nipple Port, Tool Side |
- Filter by Part Number
- 9121-AP5-T
- 9121-FH12-M
- 9121-FH12-T
| Part Number | Description | ||
|---|---|---|---|
|
9121-AP5-T | Air Module with (1) G1/2 (BSPP) Self-Sealing Port, 3/8 Valve Components, C-bore for Nipple Port – Tool Side |
|
|
9121-FH12-M | Stainless Steel Fluid/Air Module with (4) G1/2 (BSPP) Self-Sealing Ports, 3/8 Valve Components, Nipple Port with Radial Seal – Master side |
|
|
9121-FH12-T | Stainless Steel Fluid/Air Module with (4) G1/2 (BSPP) Self-Sealing Ports, 3/8 Valve Components, Nipple Port with Radial Seal – Tool side |
|
