Tool Changer Modules

Fluid/Air Module: FN4

Fluid/Air Module: FN4

(4) 3/8 NPT self-sealing ports fluid/air module, stainless steel (replaces F04-N)

View all features
Model Number:  FN4

Product Features Specifications Documents & Downloads 3D CAD Models Components

Product Features

Features

  • 3/8 NPT threaded ports.
  • (4) self-sealing fluid/air ports.
  • Compatible with F04 modules.
  • Stainless steel housing.
  • Viton seal option (-V).

Materials

  • Stainless steel housings
  • Rubber, PVC, and stainless steel valve components
Specification Value
Flow Rating 1.4
Master Side Weight 1.27 kg
Tool Side Weight
Operational Temperature Range -28.9 °C to 65.6 °C
Utility Type Fluid/Air
Download Download Type Language
9630-20-FN4 Drawings English
9620-20-D-FGx,FNx,FR2,FR2L,FR4 Manuals English
Download Description
Part Number Description
An image representing that an image is missing 9120-FN4-M (4) 3/8 NPT self-sealing ports fluid/air module, stainless steel (replaces F04-N)
An image representing that an image is missing 9120-FN4-T (4) 3/8 NPT self-sealing ports fluid/air module, stainless steel (replaces F04-N)

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..