Product Features
Features
- Designed to carry high current from a power supply to customer tooling using #2AWG (or 35mm2) cable.
- Three (3) rhodium-plated copper contacts, each capable of carrying 200 Amps when coupled.
- Voltage should not exceed 600 Volts.
- Uses advanced, patented, cone-mating technology to transfer current from Master to Tool.
- Mating conical surfaces provide a large contact area, excellent misalignment capability, and allow efficient coupling/uncoupling without high spring forces or excessive wear.
- Power to be disconnected and discharged prior to tool changes. Module is not a switch.
- Contact tips easily replaced, if required.
- Recessed and shrouded Master-side contacts prevent accidental human contact.
- Center pin extended for first mate/last break protection.
- 1 ¼ NPT, 1 ½ NPT, PG29, and PG36 fitting plates currently available.
- Offset contact bases for use with thick jacket #2AWG cable.
Materials
- Precious metal-plated contacts.
| Specification | Value |
|---|---|
| Electrical Rating | 200 Amp/600V @ 100% Duty Cycle |
| Master Side Weight | 1.32 kg |
| Tool Side Weight | 1.27 kg |
| Number of Total Pins | 3 |
| Pins Description | |
| Operational Temperature Range | -28.9 °C to 65.6 °C |
| Type | Primary Current Modules |
- Filter by Part Number
- 9005-20-1238
- 9005-20-1239
- 9005-20-1274
- 9005-20-1528
- 9005-20-1856
- 9005-20-8849
| Part Number | Description | ||
|---|---|---|---|
|
9005-20-1238 | 1-1/4 NPT Fitting Plate Kit |
|
|
9005-20-1239 | 1-1/2 NPT Fitting Plate Kit |
|
|
9005-20-1274 | PG29 Fitting Plate Kit |
|
|
9005-20-1528 | PG36 Fitting Plate Kit |
|
|
9005-20-1856 | 1-1/4 NPT Angled Fitting Plate Kit |
|
|
9005-20-8849 | Non-conductive 3x M20 Fitting Plate Kit with Cord Grips, 5-13mm cable range |
|
- Filter by Part Number
- 9121-PA16-M
- 9121-PA16-T
| Part Number | Description | ||
|---|---|---|---|
|
9121-PA16-M | (3) Contacts, #2 wire, 200 Amp, 600V Rating Primary Current Module – Master side |
|
|
9121-PA16-T | (3) Contacts, #2 wire, 200 Amp, 600V Rating Primary Current Module – Tool side |
|
