Product Features
Features
- Discrete pass-through for PROFIBUS and Auxiliary power signals.
- Standard 5-pin Mini connector provided for interfacing with Auxiliary power.
- M12, B-coded connector provided for PROFIBUS interface.
- No-Touch contacts on Master module.
- IP65 moisture-proof when coupled.
Materials
- Precious-metal-plated contact pins
- Anodized aluminum
- Delrin®.
| Specification | Value |
|---|---|
| Electrical Rating | 10 @ 4Amp/24VDC |
| Master Side Weight | 0.66 kg |
| Tool Side Weight | 0.52 kg |
| Number of Total Pins | 10 |
| Pins Description | |
| Operational Temperature Range | -28.9 °C to 65.6 °C |
| Signal Type |
| Download | Description |
|---|---|
| 9121-VG3-M | Discrete PROFIBUS Pass-Through Master Module |
| 9121-VG3-T | Discrete PROFIBUS Pass-Through Tool Module |
- Filter by Part Number
- 9121-VG3-M
- 9121-VG3-T
| Part Number | Description | ||
|---|---|---|---|
|
9121-VG3-M | Discrete PROFIBUS Pass-through Module – Master side |
|
|
9121-VG3-T | Discrete PROFIBUS Pass-through Module – Tool side |
|
