Product Features
- (4) M5 or #10-32 Integrated air pass thrus ports in a compact package (93.8 grams) with fittings and E04 modules
- Extremely compact and lightweight design for high-speed “spider” or delta robots.
- No-Touch Locking™ overcomes 1.0 mm pickup gaps for easy robot teaching.
- Patented Fail-Safe locking mechanism design results in low force acting on the piston
- All locking parts made of Rc58 stainless steel.
- Two (2) flats available to mount electrical modules for increased functionality
- Alignment features in Tool Changer body for greater torsional strength and better serviceability.
Specification | Value |
---|---|
Locking Force @ 80 psi (5.5 bar) | 170 N |
Maximum Locking Distance | 1.0 mm |
Passthrough Port Sizes | (4) M5 or #10-32 |
Pneumatic Passthrough Port Quantity | 4 |
Positional Repeatability | 0.0102 mm |
Suggested Payload Limit | 1.4 kg |
X/Y Static Moment Capacity | 0.983 Nm |
Z Static Moment Capacity | 1.15 Nm |
Master Side Weight | 0.0562 kg |
Tool Side Weight | 0.0376 kg |
Weight When Coupled | 0.0938 kg |
Actuation Type | Pneumatic |
Robot Wrist Type | Standard |
Color | Black |
Port Threads | M5 Threads |
Download | Description |
---|---|
QC-1 Tool-Euro | QC-1 Tool – Euro |
QC-1 Master-Euro | QC-1 Master – Euro |
- Filter by Part Number
- 9120-TSS-MM-7869
Part Number | Description | ||
---|---|---|---|
![]() |
9120-TSS-MM-7869 |
TSS Mounting Module for QC-001 |
|