Product Features
- (6) M5 or #10-32 Integrated air pass thrus ports in a compact 245 gram package
- No-Touch locking technology allows up to 1.5 mm plate separation when locking.
- Patented Fail-Safe locking mechanism design results in low force acting on the piston.
- Supports multiple mounting patterns with interface plates
- All locking parts are made of Rc58 stainless steel.
- One (1) flat available to mount electrical modules for increased functionality
- Alignment features in Tool Changer body for greater torsional strength and better serviceability.
| Specification | Value |
|---|---|
| Locking Force @ 80 psi (5.5 bar) | 1100 N |
| Maximum Locking Distance | 1.52 mm |
| Passthrough Port Sizes | (6) M5 or #10-32 |
| Pneumatic Passthrough Port Quantity | 6 |
| Positional Repeatability | 0.0102 mm |
| Suggested Payload Limit | 16 kg |
| X/Y Static Moment Capacity | 20.3 Nm |
| Z Static Moment Capacity | 12.4 Nm |
| Master Side Weight | 0.163 kg |
| Tool Side Weight | 0.0816 kg |
| Weight When Coupled | 0.245 kg |
| Actuation Type | Pneumatic |
| Robot Wrist Type | Standard |
| Color | Black |
| Port Threads | M5 Threads |
| Download | Description |
|---|---|
| QC-11 Tool-Euro | QC-11 Tool – Euro |
| QC-11 Master-Euro | QC-11 Master – Euro |
- Filter by Part Number
- 9120-TSS-HBQ-7123
- 9120-TSS-HVQ-3314
- 9120-TSS-MMB-7124
- 9120-TSS-VBB-7963
| Part Number | Description | ||
|---|---|---|---|
|
9120-TSS-HBQ-7123 |
TSS Tooling Interface Plate for QC-5,11 – Blank |
|
|
9120-TSS-HVQ-3314 |
TSS Tooling Interface Plate for QC-5, 10, 11 – 3 pins |
|
|
9120-TSS-MMB-7124 |
TSS Mounting Module |
|
|
9120-TSS-VBB-7963 |
TSS Vertical Tooling Interface Plate – Blank |
|

