Product Features
- (4) M5 or #10-32 Integrated air pass thrus ports in a compact 381 gram package
- Designed for cobot applications up to 5kg.
- Lock and Unlock visual indicators.
- Tactile “Click” for Lock and Unlock.
- One (1) flat for adding module electrical utilities
- Supports multiple mounting patterns with interface plates
- Ergonomic collar design.
| Specification | Value |
|---|---|
| Passthrough Port Sizes | (4) M5 or #10-32 Air Only |
| Pneumatic Passthrough Port Quantity | 4 |
| Positional Repeatability | 0.0889 mm |
| Suggested Payload Limit | 5 kg |
| X/Y Static Moment Capacity | 3.73 Nm |
| Z Static Moment Capacity | 12.4 Nm |
| Master Side Weight | 0.295 kg |
| Tool Side Weight | 0.0862 kg |
| Weight When Coupled | 0.381 kg |
| Actuation Type | Manual |
| Robot Wrist Type | Standard |
| Color | Black |
| Port Threads | M5 Threads |
| Download | Description |
|---|---|
| MC-10 Master | MC-10 Manual Coupler Base Master with (4) M5 Ports, Orange Body |
| MC-10 Tool-B | MC-10 Manual Coupler Base Tool with (4) M5 Ports, Black Body |
| MC-10 Tool | MC-10 Manual Coupler Base Tool with (4) M5 Ports, Orange Body |
| MC-10 Master-B | MC-10 Manual Coupler Base Master with (4) M5 Ports, Black Body |
- Filter by Part Number
- 9122-010T-IP-11309
- 9122-010M-IP-10308
- 3405-1220004-01
- 3405-2220023-01
| Part Number | Description | ||
|---|---|---|---|
|
9122-010T-IP-11309 | IP Assembly for MC-10T to BC50, (4) M6, Recess 31.5, Dowel 6. |
|
|
9122-010M-IP-10308 | IP Assembly for MC-10M to BC50, (4) M6, Boss 31.5, Dowel 6. |
|
|
3405-1220004-01 |
Air Fitting, Straight, Internal Hex, M5 Male Thread x 4mm Tube, FESTO QSM-M5-4-I Master or Tool side |
|
|
3405-2220023-01 |
Fitting, Swivel Elbow, M5 Male x 4mm Tube Tool side only |
|
