Product Features
- (4) M5 or #10-32 Integrated air pass thrus ports in a compact 572 gram package
- Manual tool changer for cobots up to 25kg payload and industrial robots up to 10kg payload.
- Direct mounting to ISO 9409-1-50-4-M6 robot wrists to minimize stack height.
- Quick exchange of end-effectors with lever action; no tools required.
- One (1) flat available to mount electrical modules for increased functionality
- Secondary locking feature ensures lever does not release if snagged
| Specification | Value |
|---|---|
| Description | Manual-Change Master |
| Lock Sensing | not possible |
| Suggested Payload Limit | 30 kg |
| Locking Force | 2200 N |
| Repeatability | 0.01 mm |
| Weight | 0.386 kg |
| Robot/Tool Mounting Pattern | ISO 9409-1-50-4-M6 |
| Pneumatic Feed-Throughs, Type I | 4x M5 at 150 l/min |
| Static Moment Mxy | 25 Nm |
| Static Moment Mz | 25 Nm |
| Dynamic Moment Mxy | 75 Nm |
| Dynamic Moment Mz | 75 Nm |
| Max Moment Mxy | 125 Nm |
| Max Moment Mz | 125 Nm |
| Max Locking Offset, Z | 1 mm |
| Max Locking Offset, XY | ±1 mm |
| Max Locking Offset, XY Angular | ±0.8° |
| Max Locking Offset, Z Angular | ±2° |
| Min./max. Ambient Temperature | 5/60°C |
| Min./max. Operating Pressure | 4.2/7 bar |
| Module Mounting Pattern | M7 |
| Special Properties | Secondary locking feature ensures lever does not release by accident. |
| Download | Description |
|---|---|
| 9122-050T-000 | MC-50 Manual Tool Changer, Tool Side |
| 9122-050M-000 | MC-50 Manual Tool Changer, Master Side |
- Filter by Part Number
- 9122-050M-IP-11858
- 9005-20-9217
- 9005-20-9115
- 9005-20-9112
- JJ112
| Part Number | Description | ||
|---|---|---|---|
|
9122-050M-IP-11858 | IP kit for MC-50M to BC 80, (6)M8, Boss 50, D8 |
|
|
9005-20-9217 | Boss Plate Kit, 25mm OD, For QC with 16mm Boss Plate Recess, Single M3 SHCS Attachment |
|
|
9005-20-9115 |
Fitting Kit, (2) Straight Fittings (M5 Male x 4mm Tube) |
|
|
9005-20-9112 |
Fitting Kit, (2) Swivel Elbow Fittings (M5 Male x 4mm Tube) |
|
|
JJ112 | Adapter plate for K-series pattern on MC-50. |
|

