QC-1310 Tool Changer

QC-1310 Tool Changer

ATI Robotic Tool Changers enable fully automated end-effector exchange with secure locking, utility pass-through, and high repeatability. Engineered for harsh environments and high-cycle use, they boost uptime, flexibility, and productivity in robotic automation.

  • Modular Construction: High power, coolant, servo, communication, and discrete signal capabilities are built into separate modules making maintenance easy – increasing commonality and flexibility for the customer.
  • Extremely High Moment Capacity and Strength: The QC-1310 utilizes the same proven locking mechanism as the QC-310 Series Tool Changers – exceeding 2300 kg robot load specifications.
  • Internally Routed Cabling: Supports integrated valve and control module options – making it easy to add and remove modules.
  • Stack Height when Locked: 5.20 inch (132.2 mm) (Does not include required interface plate).
  • Integrated lock and unlock sensing available.
Model Number: QC-1310

Tool Changer Modules
Air tool changer utility modules

Air Modules: AA2

Tool Changer Modules
Air tool changer utility modules

Air Modules: AB2

Tool Changer Modules
Air tool changer utility modules

Air Modules: AC2

Tool Changer Modules
Air tool changer utility modules

Air Modules: AD2

Product Features Specifications Documents & Downloads

Product Features

  • Modular Construction: High power, coolant, servo, communication, and discrete signal capabilities are built into separate modules making maintenance easy – increasing commonality and flexibility for the customer.
  • Extremely High Moment Capacity and Strength: The QC-1310 utilizes the same proven locking mechanism as the QC-310 Series Tool Changers – exceeding 2300 kg robot load specifications.
  • Internally Routed Cabling: Supports integrated valve and control module options – making it easy to add and remove modules.
  • Stack Height when Locked: 5.20 inch (132.2 mm) (Does not include required interface plate).
  • Integrated lock and unlock sensing available.
Specification Value
Locking Force @ 80 psi (5.5 bar) 110000 N
Maximum Locking Distance 1.65 mm
Positional Repeatability 0.0152 mm
Suggested Payload Limit 2990 kg
X/Y Static Moment Capacity 11000 Nm
Z Static Moment Capacity 12600 Nm
Master Side Weight 43.1 kg
Tool Side Weight 21.3 kg
Weight When Coupled 64.4 kg
Actuation Type Pneumatic
Robot Wrist Type Standard
Color Black
Download Download Type Language
QC-1310 Tool Changer Drawing Drawings English
QC-1310 Tool Changer Manual Manuals English

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..