Product Features
- (16) M5 and (4) 1/8 G (BSPP) Integrated air pass thrus ports in a compact 2.31 kg package
- No-Touch locking technology allows up to 3.0 mm plate separation when locking.
- Patented Fail-Safe locking mechanism design results in low force acting on the piston.
- Direct mounting to 100 mm ISO mounting pattern robot wrists to minimize stack height. Also supports additional mounting patterns
- All locking parts are made of Rc58 stainless steel.
- Four (4) flats available to mount utility modules for increased functionality
- Alignment features in Tool Changer body for greater torsional strength and better serviceability.
- Integrated Lock/Unlock sensing to communicate status. No SIP required.
| Specification | Value |
|---|---|
| Locking Force @ 80 psi (5.5 bar) | 5800 N |
| Maximum Locking Distance | 2.54 mm |
| Passthrough Port Sizes | (16) M5 and (4) 1/8 BSPP |
| Pneumatic Passthrough Port Quantity | 20 |
| Positional Repeatability | 0.0152 mm |
| Suggested Payload Limit | 50 kg |
| X/Y Static Moment Capacity | 226 Nm |
| Z Static Moment Capacity | 226 Nm |
| Master Side Weight | 1.53 kg |
| Tool Side Weight | 0.78 kg |
| Weight When Coupled | 2.31 kg |
| Actuation Type | Pneumatic |
| Robot Wrist Type | Standard |
| Color | Black |
| Port Threads | BSPP/G Threads |
| Download | Description |
|---|---|
| QC-50 Tool-Euro | QC-50 Tool – Euro |
| QC-50 Master-Euro | QC-50 Master – Euro |
- Filter by Part Number
- TSM
| Part Number | Description | ||
|---|---|---|---|
|
TSM |
The ATI Medium Tool Stand System, or TSM, is compatible with the medium range of Tool Changers. TSM Pin & Bushing supports QC-60 through QC-110. TSM V-Block supports QC-40 through QC-110. These systems are designed for maximum flexibility to fit most customer applications. The modular system allows you to build your own tool storage rack based on the number of tools, positioning, orientation, and mounting arrangements required. The TSM mounting options provide unique options to utilize a complete arrangement of modules, or use only the tooling-interface Pin and Bushing Modules and mount them on your own fixture. |
|
