Product Features
- Flexibility: QC850 is a modular, high-value solution for automated tooling exchange perfect for material handling and joining applications in the automotive sector.
- Ease of Integration and Maintenance: Engineered for simplicity, the Series 8 is easy to integrate, operate, and maintain, ensuring a seamless addition to your existing systems.
- Direct mounting to ISO 9409-1-200-10-M12/M16 robot wrists.
- Stack Height: The QC-850 maintains and overall stack-height (master & tool) of 100mm.
- Integrated Lock/Unlock sensing to communicate status. No SIP required.
- Integrated pneumatic pass-through for reliable supply to downstream tooling and control of tool changer locking mechanism.
- No-Touch Locking™ overcomes 0.06 inch (1.5 mm) pickup gaps for easy robot teaching.
- Mounting for optional utility modules. Three (3) flats available, one (1) flat will include Series 8 and 9121 module compatibility. One additional flat is dedicated to mount control module and valve.
- Tool stand mounting flat. Separate flat reserved for mounting QC to tool stand.
| Specification | Value |
|---|---|
| Description | Quick-Change Master |
| Lock Sensing | integrated |
| Suggested Payload Limit | 700 kg |
| Locking Force | 48000 N |
| Repeatability | 0.015 mm |
| Weight | 11.5 kg |
| Robot/Tool Mounting Pattern | ISO 9409-1-200-10-M12 |
| Pneumatic Feed-Throughs, Type I | G1/2″ at 1,600 l/min |
| Pneumatic Feed-Throughs, Type II | – |
| Lock/Unlock Pneumatic Connection | Valve adapter |
| Static Moment Mxy | 3510 Nm |
| Static Moment Mz | 2110 Nm |
| Dynamic Moment Mxy | 7000 Nm |
| Dynamic Moment Mz | 6300 Nm |
| Max Moment Mxy | 15000 Nm |
| Max Moment Mz | 13500 Nm |
| Max Locking Offset, Z | 1.5 mm |
| Max Locking Offset, XY | ±2 mm |
| Max Locking Offset, XY Angular | ±0.7° |
| Max Locking Offset, Z Angular | ±1° |
| Min./max. Ambient Temperature | 5/60°C |
| Min./max. Operating Pressure | 4.2/8.3 bar |
| Opening/Closing Time | 0.5/0.5s |
| Cylinder Volume per double stroke | 550 cm³ |
| Mounting for Control Module | Flat A |
| Special Properties | Master also allows robot mounting pattern ISO 9409-1-200-10-M16. |

