Product Features
- (4) Mounting flats attach standard ATI ledge-mount utility modules
- Engineered compliance built-in to ensure reliable coupling.
- Sensors available to detect tool side presence.
- Drive cylinders and linear actuators available.
- Hardened stainless steel alignment pins.
- Allows DL4 module direct-mount on flats B and D.
| Specification | Value |
|---|---|
| Compliance Type | Integrated |
| Locking Type | None |
| Minimum Coupling Force | 2200 N |
| Minimum Operating Temperature | -28.9 °C |
| Maximum Operating Temperature | 65.6 °C |
| Module Flats | 4 |
| Module Type | Heavy |
| Number of Ports | 2 |
| Port Type | Checked |
| Weight | 8.4 kg |
| X/Y Compliance Range | ±4.1 mm |
| Z Compliance | 2 mm |
| Download | Description |
|---|---|
| UC-GL5 Master-Euro | Compliant Utility Coupler with (2) G 1/2 Checked Ports & Short Alignment Pins |
| UC-GL5 Tool-Euro | Utility Coupler with (2) G 1/2 Ports |
