Tool Changer Modules

Air Modules: AG2

Air Modules: AG2

(4) G 3/8 (BSPP) self-sealing ports (Master side) and pass-through (Tool side), and (2) G 3/4 (BSPP) vacuum ports (Master and Tool side)

View all features
Model Number: AG2

Product Features Specifications Documents & Downloads 3D CAD Models Components

Product Features

Features

  • Provides air and vacuum service from the Master to the Tool plates.
  • (4) G 3/8 (BSPP) air ports. Self-sealing (Master side) and pass-through (Tool-side).
  • (2) G 3/4 (BSPP) vacuum ports (Master and Tool).
  • 100 psi (6.9 bar) maximum.

Materials

  • Anodized aluminum housings
  • Stainless steel valve components
  • Nitrile seals
Specification Value
Flow Rating 1.6
Master Side Weight 1.97 kg
Tool Side Weight
Operational Temperature Range -28.9 °C to 65.6 °C
Utility Type Vacuum/Air
Download Download Type Language
AG2 Module Drawing Drawings English
AG2 Air Module Drawing Manuals English
Download Description
9121-AG2-T Pneumatic tool module with (4) 3/8 G self-sealing ports and (2) u00be G vacuum ports
9121-AG2-M Pneumatic master module with (4) 3/8 G self-sealing ports and (2) u00be G vacuum ports
Part Number Description
Tool stand 9121-AG2-M (4) G 3/8 (BSPP) self-sealing ports, and (2) G 3/4 (BSPP) vacuum ports
Tool stand 9121-AG2-T (4) G 3/8 (BSPP) pass-through ports, and (2) G 3/4 (BSPP) vacuum ports

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..