Product Features
Features
- 19-pin.
- 3 Amp/50VDC.
- M16-style connector.
- No-Touch contacts on Master module.
- Moisture and dust sealed when mated.
Materials
- Anodized aluminum housing.
- Precious-metal-plated pins.
- Nitrile seal(s).
| Specification | Value |
|---|---|
| Electrical Rating | 3 Amp/50VDC |
| Master Side Weight | 0.12 kg |
| Tool Side Weight | 0.11 kg |
| Number of Total Pins | 19 |
| Operational Temperature Range | -28.9 °C to 65.6 °C |
- Filter by Type
- Drawings
| Download | Download Type | Language |
|---|---|---|
| KF19-M, KF14-T Module Drawing | Drawings | English |
| KF19 Module Drawing | Drawings | English |
| KF19-M,K14M8AC-T Module Manual | Drawings | English |
| KF19-M, K19-T Module Drawing | Drawings | English |
| KF19P-M,KF19-T Module Drawing | Drawings | English |
| KF19H-M,KF19-T Module Drawing | Drawings | English |
| Download | Description |
|---|---|
| 9120-KF14-T | 19-pin (14 pins available for customer use), 3A/50V, M16 connector with 16 Tool-ID |
| 9120-KF19-M | 19-Pin, 3 Amp/50VAC electrical module with M16-Style Connector, Master Side |
| 9120-KF19PD-M | 19-Pin, 3 Amp/50VAC electrical module with M16-Style Connector, Master Side, Potted |
| 9120-KF19-T | 19-Pin, 3 Amp/50VAC electrical module with M16-Style Connector, Tool Side |
| 9120-KF19H-M | Master side electrical module with (1) 19pin Turck connector, (2) 3-pin Pico connector |
- Filter by Part Number
- 9120-KF14-T
- 9120-KF19-M
- 9120-KF19PD-M
- 9120-KF19P-M
- 9120-KF19-T
| Part Number | Description | ||
|---|---|---|---|
|
9120-KF14-T | 19-pin, 3 Amp/50VDC electrical module with M16-style connector |
|
|
9120-KF19-M | 19-pin, 3 Amp/50VDC electrical module with M16-style connector |
|
|
9120-KF19PD-M | 19-Pin, 3 Amp/50VAC electrical module with M16-style Connector, Potted – Master side |
|
|
9120-KF19P-M | 19-pin, 3 Amp/50VDC electrical module with M16-style connector |
|
|
9120-KF19-T | 19-pin, 3 Amp/50VDC electrical module with M16-style connector |
|