Product Features
Features
- The DeviceNet Module allows for communication and control of the Tool Changer with Master- and Tool-side DeviceNet nodes. (ODVA compliance certified. Quick-Connect compatible.)
- An integrated double-solenoid valve (available on the Jxx valve adapter module) controls the Tool Changer locking mechanism.
- A flexible boot surrounds the pin block and seals the connection from moisture while coupled.
- Tool Stand Interlock (TSI) technology is provided through a connector on the Tool module. Integration of a mechanical limit switch will allow the integrated solenoid valve to uncouple the Tool Changer ONLY when the Tool is in the Stand.
- Five (5) independent Tool-ID (0-9) switches provided.
- Ready-to-Lock (R1 and R2), Lock, and Unlock sensor inputs provided.
- Compact design package.
- ATI’s Arc Prevention Circuit (patent pending) protects all electrical power contacts against reduced life that can be caused by loads with high inrush current during coupling/uncoupling.
Materials
- Aluminum housings/covers
- Clear polycarbonate window
- Precious-metal-plated contacts
- Delrin seals
- Nylon pin block.
Specification | Value |
---|---|
Electrical Rating |
Control modules: 24VDC Pass-through signals: 5 Amp/24VDC |
Master Side Weight | 1.02 kg |
Tool Side Weight | 0.61 kg |
Number of Total Pins | |
Pins Description | |
Operational Temperature Range | -28.9 °C to 65.6 °C |
Signal Type |
Download | Description |
---|---|
9121-DB13-T | Tool side Quick Connect Capable DeviceNet Module with 5 independent switch Tool-ID and mechanical switch TSI, supports Arc Prevention on the Master, same Tool ID Bitmap as DA2 Tool |
9121-DB10Z1-M | Quick Connect Capable DNet Master w/ Arc Prevention, no RTL Bypass |
9121-DB10-T | Quick Connect Capable DeviceNet Module, Supports Arc Prevention on the Master |
- Filter by Part Number
- 9121-DB10-T
- 9121-DB10Z1-M
- 9121-DB13-T
Part Number | Description | ||
---|---|---|---|
![]() |
9121-DB10-T | Quick Connect Capable DeviceNet Module with 5 independent switch Tool-ID and mechanical switch TSI, Supports Arc Switch on the Master – Tool side |
|
![]() |
9121-DB10Z1-M | Quick Connect Capable DNet Master with Arc Prevention, no RTL Bypass – Master Side. REQUIRES DUAL SOLENOID VALVE. |
|
![]() |
9121-DB13-T | Quick Connect Capable DeviceNet module with 5 independent switch Tool-ID and mechanical switch TSI, Supports Arc Prevention on the Master, Same Tool ID Bitmap as DA2 Tool – Tool Side. |
|