Tool Changer Modules

DeviceNet Quick-Connect Modules: DB12

DeviceNet Quick-Connect Modules: DB12

Quick Connect Capable DeviceNet Module with Arc Prevention, no TSI Bypass, Block Latch without Tool

View all features
Model Number:  DB12

Product Features Specifications Documents & Downloads 3D CAD Models Components

Product Features

Features

  • The DeviceNet Module allows for communication and control of the Tool Changer with Master- and Tool-side DeviceNet nodes. (ODVA compliance certified. Quick-Connect compatible.)
  • An integrated double-solenoid valve (available on the Jxx valve adapter module) controls the Tool Changer locking mechanism.
  • A flexible boot surrounds the pin block and seals the connection from moisture while coupled.
  • Patented Tool Stand Interlock (TSI) technology is provided through a connector on the Tool module. Integration of a mechanical limit switch will allow the integrated solenoid valve to uncouple the Tool Changer ONLY when the Tool is in the Stand.
  • Five (5) independent Tool-ID (0-9) switches provided.
  • Ready-to-Lock (R1 and R2), Lock, and Unlock sensor inputs provided.
  • Compact design package.
  • ATI’s Arc Prevention Circuit (patent pending) protects all electrical power contacts against reduced life that can be caused by loads with high inrush current during coupling/uncoupling.

Materials

  • Aluminum housings/covers
  • Clear polycarbonate window
  • Precious-metal-plated contacts
  • Delrin seals
  • Nylon pin block.
Specification Value
Electrical Rating Control modules – 24VDC
Pass-through signals – 3 Amp/30VDC
Master Side Weight  1.02 kg
Tool Side Weight 0.61 kg
Number of Total Pins
Pins Description
Operational Temperature Range -28.9 °C to 65.6 °C
Signal Type
Download Download Type Language
DB12-M,DB10-T Module Drawing Drawings English
DB12-M,DB10-T Control & Signal Module Manual Manuals English
DB12-M,DB13-T Module Drawing Drawings English
DB12Z1-M,DB13-T Module Drawing Drawings English
DB12-M,DB13-T Control & Signal Module Manual Manuals English
Download Description
9121-DB10-T Quick Connect Capable DeviceNet Module, Supports Arc Prevention on the Master
9121-DB12-M Quick Connect Capable DNet Master w/ Arc Prevention, no RTL Bypass, Block Latch w/o Tool
9121-DB13-T Tool side Quick Connect Capable DeviceNet Module with 5 independent switch Tool-ID and mechanical switch TSI, supports Arc Prevention on the Master, same Tool ID Bitmap as DA2 Tool
Part Number Description
An image representing that an image is missing 9121-DB10-T Quick Connect Capable DeviceNet Module with 5 independent switch Tool-ID and mechanical switch TSI, Supports Arc Switch on the Master – Tool side
An image representing that an image is missing 9121-DB12-M Quick Connect Capable DeviceNet Module with Arc Prevention, no TSI Bypass, Block Latch without Tool
An image representing that an image is missing 9121-DB13-T Quick Connect Capable DeviceNet module with 5 independent switch Tool-ID and mechanical switch TSI, Supports Arc Prevention on the Master, Same Tool ID Bitmap as DA2 Tool – Tool Side.

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..