Tool Changer Modules

Discrete Modules: VB12

Discrete Modules: VB12

Discrete Signal Module with 36-Pin PT Bayonet Connector, TSI on Master, Supports L/U/R1/R2 PNP Sensors and Integrated Valve (R1 and R2 in Series). (VB13-M connector mounted on Right Angle Spacer Block.)

View all features
Model Number:  VB12

Product Features Specifications Documents & Downloads 3D CAD Models Components

Product Features

Features

  • The VB12/VB13 module is equipped with 36-Pin MS-3122 style connectors for interfacing with the Tool Changer’s Lock, Unlock, and Ready-to-Lock sensors and for supplying signals and power to the end-of-arm tooling
  • An electrical interface is provided on the Master module for support of a double-solenoid integrated valve (single-solenoid valve is not supported).
  • Internal pin block for valve electrical connections (available on the Jxx valve adapter with pass-through module).
  • Up to 29 pass-through signals available for customer use.
  • A flexible boot surrounds the pin block to seal the connection from moisture and liquid while coupled.
  • To prevent an unintended Tool release, the electrical power to the unlatch valve circuit is routed through a safety switch that is mounted to the Master (sensor not included). With the actuator mounted on the Tool Stand, the safety switch will insure that a Tool can only be released at the Tool Stand.
  • Compact design package.

Materials

  • Aluminum housing and cover
  • Clear polycarbonate window
  • Precious-metal-plated contacts
  • Nitrile seals
  • Delrin pin block.
Specification Value
Electrical Rating Control Signals – 24VDC
Pass-through Signals – 5 Amp/250V
Master Side Weight 0.77 kg
Tool Side Weight 0.59 kg
Number of Total Pins 29
Pins Description
Operational Temperature Range -28.9 °C to 65.6 °C
Signal Type
Download Download Type Language
9630-20-VB12 Drawings English
9630-20-VB13M VB12T Drawings English
9620-20-C-VB12M VB13M VB12T Manuals English
Download Description
9121-VB13-M Discrete Signal Master module with 36-Pin PT Bayonet Connector, TSI on Master
9121-VB12-M Discrete Signal Master module with 36-Pin PT Bayonet Connector, TSI on Master, Supports L/U/R1/R2 PNP Sensors
9121-VB12-T Discrete Signal Tool module with 36-Pin PT Bayonet Connector
Part Number Description
An image representing that an image is missing 9121-VB12-M Discrete Signal Module with 36-Pin PT Bayonet Connector, TSI on Master, Supports L/U/R1/R2 PNP Sensors and Integrated Valve (R1 and R2 in Series) – Master side
An image representing that an image is missing 9121-VB12-T Discrete Signal Module with 36-Pin PT Bayonet Connector, TSI on Master, Supports L/U/R1/R2 PNP Sensors and Integrated Valve (R1 and R2 in Series) – Tool side
An image representing that an image is missing 9121-VB13-M Discrete Signal Module with 36-Pin PT Bayonet Connector mounted on Right Angle Spacer Block, TSI on Master, Supports L/U/R1/R2 PNP Sensors and Integrated Valve (R1 and R2 in Series) – Master side

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..