Utility Couplers

Utility Couplers: UC-GL6L

Utility Couplers: UC-GL6L

  • (4) Mounting flats attach standard ATI ledge-mount utility modules
  • Engineered compliance module attaches to master or tool.
  • Integrated Locking mechanism.
  • Integrated sensors detect tool side presence and locked or unlocked state.
  • Drive cylinders and linear actuators available.
  • (4) Integrated 1″ high-flow air pass-through ports.

Model Number:  UC-GL6L

Product Features Specifications Documents & Downloads 3D CAD Models

Product Features

  • (4) Mounting flats attach standard ATI ledge-mount utility modules
  • Engineered compliance module attaches to master or tool.
  • Integrated Locking mechanism.
  • Integrated sensors detect tool side presence and locked or unlocked state.
  • Drive cylinders and linear actuators available.
  • (4) Integrated 1″ high-flow air pass-through ports.
Specification Value
Compliance Type Modular
Locking Type Automatic
Minimum Coupling Force
Minimum Operating Temperature -28.9 °C
Maximum Operating Temperature 65.6 °C
Module Flats 4
Module Type Heavy 
Number of Ports 4
Port Type Pass Thru
Weight 17.1 kg
X/Y Compliance Range ±7.6 mm
Z Compliance -11 mm
Download Download Type Language
GL6 Locking Compliant Utility Coupler Drawing Drawings English
GL6L Locking Non-Compliant Utility Coupler Drawing Drawings English
GlxL Utility Coupler Manual (incl GL6 and GL7) Manuals English
Download Description
UC-GL6L Utility Coupler with (4) 1″ NPT Pass-Thru Ports
UC-GL6 Master Utility Coupler with (4) 1″ NPT Pass-Thru Ports

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..