Tool Changers

QC-113 Tool Changer

QC-113 Tool Changer

ATI Robotic Tool Changers enable fully automated end-effector exchange with secure locking, utility pass-through, and high repeatability. Engineered for harsh environments and high-cycle use, they boost uptime, flexibility, and productivity in robotic automation.

  • Mounts directly to custom Nitta XC-60 pattern
  • No-Touch locking technology allows up to 3.0 mm plate separation when locking.
  • Patented Fail-Safe locking mechanism design results in low force acting on the piston.
  • Utilizes the same air and valve adapters as well as sensing options as the QC-210
  • All locking parts are made of Rc58 stainless steel.
Model Number:  QC-113

Product Features Specifications Documents & Downloads Accessories

Product Features

  • Mounts directly to custom Nitta XC-60 pattern
  • No-Touch locking technology allows up to 3.0 mm plate separation when locking.
  • Patented Fail-Safe locking mechanism design results in low force acting on the piston.
  • Utilizes the same air and valve adapters as well as sensing options as the QC-210
  • All locking parts are made of Rc58 stainless steel.
  • Four (2) flats available to mount utility modules for increased functionality
  • Alignment features in Tool Changer body for greater torsional strength and better serviceability.
  • Integrated Lock/Unlock sensing to communicate status. No SIP required.
Specification Value
Locking Force @ 80 psi (5.5 bar) 12000 N
Maximum Locking Distance 3.05 mm
Passthrough Port Sizes
Pneumatic Passthrough Port Quantity
Positional Repeatability 0.0152 mm
Suggested Payload Limit 150 kg
X/Y Static Moment Capacity 784 Nm
Z Static Moment Capacity 565 Nm
Master Side Weight 4.76 kg
Tool Side Weight 2.27 kg
Weight When Coupled 7.03 kg
Actuation Type Pneumatic
Robot Wrist Type Standard
Color Black
Port Threads
Download Download Type Language
9630-20-113 Drawings English
9620-20-B-113 Base Tool Changer Manuals English
Part Number Description
Mount adapter tool changer utility modules JJ10 Dual Ledge Mount Adapter Module
Ledge mount adapter JJ16 Rail Style, Ledge Mount Adapter, 7-Positions
Ledge mount adapter JJ19 EN Rail Style, Ledge Mount Adapter, 4-Positions, 1″ longer version of the JJ13.
Adapter kit JJ2 Adapter Assembly – Used to mount Single or Dual J16 pattern modules to QC
Adapter kit JJ3 Single or Dual J16 Mounting Adapter Assembly (5″ Adapter width)
Adapter kit JJ6 Spacer Module Adapter – Use opposite NA2/NA3 Tool Hooks
Adapter kit JM2 Adapter Assembly – Used to mount PG0, PN2, or HA6 modules to QC
Adapter kit JM4 Adapter Assembly for V300 Module
Air adapter Jxx-AIR-1 Jxx Air Adapters
Air adapter Jxx-AIR-2 Lock/Unlock Air Adapter with Lock/Unlock/RTL sensor inputs with stainless steel hardware.
Air adapter Jxx-VALVE-1 Jxx Valve Adapters-Dual Double Solenoid, Valve Pass-through, Prox & Pressure Sensors
Air adapter Jxx-VALVE-2 Jxx Valve Adapters with a Double Solenoid
Air adapter Jxx-VALVE-3 Jxx Valve Adapters with a Double Solenoid and Valve Pass Through
Air adapter Jxx-VALVE-4 Jxx Valve Adapters with a Single Solenoid
Air adapter Jxx-VALVE-5 Jxx Valve Adapters with a Single Solenoid and Valve Pass Through
Air adapter Jxx-VALVE-6 Valve Adapters with Double Solenoid with Valve Pass-Through and Pressure Switch

Compatible Modules

98 Results

Product Category

Tool Changer Modules

Servo Modules: RES10B

Tool Changer Modules
Servo tool changer utility modules

Servo Modules: RES17

Tool Changer Modules
Alignment tool changer utility modules

Alignment Modules: JL3

Tool Changer Modules
Servo tool changer utility modules

Servo Modules: EN56

Tool Changer Modules
Servo tool changer utility modules

Servo Modules: EF9

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..