Tool Changers

MC-50 Manual Tool Changer

MC-50 Manual Tool Changer

ATI Manual Tool Changers provide a simple, reliable solution for quickly switching end-effectors without the need for tools or power. Designed for ease of use and repeatable alignment, they reduce downtime and improve flexibility in collaborative, lab, or low volume applications.

  • (4) M5 or #10-32 Integrated air pass thrus ports in a compact 572 gram package
  • Manual tool changer for cobots up to 25kg payload and industrial robots up to 10kg payload.
  • Direct mounting to ISO 9409-1-50-4-M6 robot wrists to minimize stack height.
  • Quick exchange of end-effectors with lever action; no tools required.
  • One (1) flat available to mount electrical modules for increased functionality
Model Number:  MC-50

Product Features Specifications Documents & Downloads 3D CAD Models Accessories Payload Chart

Product Features

  • (4) M5 or #10-32 Integrated air pass thrus ports in a compact 572 gram package
  • Manual tool changer for cobots up to 25kg payload and industrial robots up to 10kg payload.
  • Direct mounting to ISO 9409-1-50-4-M6 robot wrists to minimize stack height.
  • Quick exchange of end-effectors with lever action; no tools required.
  • One (1) flat available to mount electrical modules for increased functionality
  • Secondary locking feature ensures lever does not release if snagged
Specification Value
Maximum Locking Distance 1.0 mm
Passthrough Port Sizes (4) M5
Pneumatic Passthrough Port Quantity 4
Positional Repeatability 0.0102 mm
Suggested Payload Limit 30 kg
X/Y Static Moment Capacity 25 Nm
Z Static Moment Capacity 25 Nm
Master Side Weight 0.386 kg
Tool Side Weight 0.186 kg
Weight When Coupled 0.572 kg
Actuation Type Manual
Robot Wrist Type Standard
Color Black
Port Threads M5 Threads
Download Download Type Language
9630-20-MC050 Drawings English
9620-20-B-MC-50 Manuals English
Download Description
9122-050T-000 MC-50 Manual Tool Changer, Tool Side
9122-050M-000 MC-50 Manual Tool Changer, Master Side
Part Number Description
Interface plate assembly 9122-050M-IP-11858 IP kit for MC-50M to BC 80, (6)M8, Boss 50, D8
Boss plate kit 9005-20-9217 Boss Plate Kit, 25mm OD, For QC with 16mm Boss Plate Recess, Single M3 SHCS Attachment
9005-20-9115

Fitting Kit, (2) Straight Fittings (M5 Male x 4mm Tube)

9005-20-9112

Fitting Kit, (2) Swivel Elbow Fittings (M5 Male x 4mm Tube)

Adapter plate kit JJ112 Adapter plate for K-series pattern on MC-50.

Compatible Modules

4 Results

Product Category

Tool Changer Modules

Electrical Modules: ML8

Tool Changer Modules

Electrical Modules: K19

Tool Changer Modules

Electrical Modules: K12

Tool Changer Modules

Electrical Modules: A15

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..