Tool Changers

QC-20

QC-20-E Tool Changer

ATI Robotic Tool Changers enable fully automated end-effector exchange with secure locking, utility pass-through, and high repeatability. Engineered for harsh environments and high-cycle use, they boost uptime, flexibility, and productivity in robotic automation.

  • (12) M5 or #10-32 Integrated air pass thrus ports in a compact 853 gram package
  • No-Touch locking technology allows up to 2.0 mm plate separation when locking.
  • Patented Fail-Safe locking mechanism design results in low force acting on the piston.
  • Supports multiple mounting patterns with interface plates
  • All locking parts are made of Rc58 stainless steel.
Model Number:  tool-changers-qc-20

Product Features Specifications Documents & Downloads 3D CAD Models Accessories Payload Chart

Product Features

  • (12) M5 or #10-32 Integrated air pass thrus ports in a compact 853 gram package
  • No-Touch locking technology allows up to 2.0 mm plate separation when locking.
  • Patented Fail-Safe locking mechanism design results in low force acting on the piston.
  • Supports multiple mounting patterns with interface plates
  • All locking parts are made of Rc58 stainless steel.
  • One (1) flat available to mount electrical modules for increased functionality
  • Alignment features provide torsional strength
  • Features optional Lock/Unlock sensors.
Specification Value
Locking Force @ 80 psi (5.5 bar) 2300 N
Maximum Locking Distance 2.03 mm
Passthrough Port Sizes (12) M5 or #10-32
Pneumatic Passthrough Port Quantity 12
Positional Repeatability 0.0152 mm
Suggested Payload Limit 25 kg
X/Y Static Moment Capacity 56.5 Nm
Z Static Moment Capacity 35 Nm
Master Side Weight 0.535 kg
Tool Side Weight 0.318 kg
Weight When Coupled 0.853 kg
Actuation Type Pneumatic
Robot Wrist Type Standard
Color Black
Port Threads BSPP/G Threads
Download Download Type Language
9630-20-020-B Drawings English
9610-20-2254 Manuals English
Download Description
QC-20 Tool-Euro QC-20 Tool – Euro
QC-20 Master-Euro QC-20 Master – Euro
Part Number Description
9120-TSS-HBQ-9483

TSS Tooling Interface Plate for QC-20/21/22 – Blank

9120-TSS-HVQ-3319

TSS Tooling Interface Plate for QC-20, 21, 21E – 3 pins

9120-TSS-MS-6602

Manual Tool Storage for QC-20/21 Tools

9120-TSS-MMB-7130

TSS and Manual Coupler Mounting Module

9120-TSS-VBB-7963

TSS Vertical Tooling Interface Plate – Blank

Compatible Modules

7 Results

Product Category

Tool Changer Modules

Electrical Modules: KF19

Tool Changer Modules
Electrical tool changer utility modules

Electrical Modules: KJ212

Tool Changer Modules

Electrical Modules: K19

Tool Changer Modules

Electrical Modules: K26

Tool Changer Modules
Electrical tool changer utility modules

Electrical Modules: K5

Tool Changer Modules

Electrical Modules: K12

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..