Tool Changers

QC-110

QC-110-E Tool Changer

ATI Robotic Tool Changers enable fully automated end-effector exchange with secure locking, utility pass-through, and high repeatability. Engineered for harsh environments and high-cycle use, they boost uptime, flexibility, and productivity in robotic automation.

  • (8) 3/8 G (BSPP) Integrated air pass thrus ports in a compact 5.9 kg package
  • No-Touch locking technology allows up to 3.0 mm plate separation when locking.
  • Patented Fail-Safe locking mechanism design results in low force acting on the piston.
  • Direct mounting to 125 mm ISO mounting pattern robot wrists to minimize stack height. Also supports additional mounting patterns
  • All locking parts are made of Rc58 stainless steel.
Model Number:  tool-changers-qc-110

Product Features Specifications Documents & Downloads 3D CAD Models Accessories Payload Chart

Product Features

  • (8) 3/8 G (BSPP) Integrated air pass thrus ports in a compact 5.9 kg package
  • No-Touch locking technology allows up to 3.0 mm plate separation when locking.
  • Patented Fail-Safe locking mechanism design results in low force acting on the piston.
  • Direct mounting to 125 mm ISO mounting pattern robot wrists to minimize stack height. Also supports additional mounting patterns
  • All locking parts are made of Rc58 stainless steel.
  • Two (2) flats available to mount utility modules for increased functionality
  • Alignment features in Tool Changer body for greater torsional strength and better serviceability.
  • Integrated Lock/Unlock sensing to communicate status. No SIP required.
Specification Value
Locking Force @ 80 psi (5.5 bar) 12000 N
Maximum Locking Distance 3.05 mm
Passthrough Port Sizes (8) 3/8 NPT
Pneumatic Passthrough Port Quantity 8
Positional Repeatability 0.0152 mm
Suggested Payload Limit 180 kg
X/Y Static Moment Capacity 784 Nm
Z Static Moment Capacity 784 Nm
Master Side Weight 3.63 kg
Tool Side Weight 2.27 kg
Weight When Coupled 5.9 kg
Actuation Type Pneumatic
Robot Wrist Type Standard
Color Black
Port Threads BSPP/G Threads
Download Download Type Language
QC-110 Tool Changer Drawing Drawings English
QC-110 Euro Tool Changer Drawing Drawings English
QC-110 Base Tool Changer with 14 BSPP Ports Drawing Drawings English
QC-110 Base Tool Changer Manual Module Manuals English
Download Description
QC-110 Master-Euro QC-110 Master – Euro
QC-110 Tool-Euro QC-110 Tool – Euro
Part Number Description
9120-TSM-HBQ-8439

TSM Tooling Interface Plate for QC-110 – Blank

9120-TSM-HBB-9223

TSM Tooling Interface Plate – Blank

9120-TSM-VBB-8441

TSM Tooling Interface Plate – Blank

Compatible Modules

83 Results

Product Category

Tool Changer Modules

Servo Modules: RES10B

Tool Changer Modules
Servo tool changer utility modules

Servo Modules: RES17

Tool Changer Modules
Cover plates

Cover Plates: JPC

Tool Changer Modules

Servo Modules: RES10

Tool Changer Modules
Servo tool changer utility modules

Servo Modules: REP6

Tool Changer Modules

Servo Modules: REP10

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..