Product Features
Features
- Provides air service from the Master to the Tool plates.
- Rc 1/2 (BSPT) ports.
- Self-sealing on Master and Tool.
- 3/8 valve components.
- 100 psi (6.9 bar) maximum.
- Not for vacuum service.
Materials
- Aluminum housings
- Stainless steel valve components
- Nitrile seals
| Specification | Value |
|---|---|
| Flow Rating | 1.6 |
| Master Side Weight | 0.41 kg |
| Tool Side Weight | 0.35 kg |
| Operational Temperature Range | -28.9 °C to 65.6 °C |
| Utility Type | Air |
| Download | Description |
|---|---|
| 9121-AR8-M | Pneumatic Module, (2) Rc1/2u201d (BSPT) Self-Sealing Ports, 3/8 Valves, Master |
| 9121-AR8-T | Pneumatic Module, (2) Rc1/2u201d (BSPT) Self-Sealing Ports, 3/8 Valves, Tool |
- Filter by Part Number
- 9121-AR8-M
- 9121-AR8-T
| Part Number | Description | ||
|---|---|---|---|
|
9121-AR8-M | Pneumatic Module with (2) Rc 1/2 (BSPT) self-sealing ports, 3/8 valves – Master side |
|
|
9121-AR8-T | Pneumatic Module with (2) Rc 1/2 (BSPT) self-sealing ports, 3/8 valves – Tool side |
|
