Product Features
Features
- Provides fluid/air service to the Master and Tool plates.
- 1/2 NPT ports.
- (5) self-sealing ports (Master and Tool side).
- 3/8 poppets.
- 300 series stainless steel for protection against corrosion.
- 100 psi (6.9 bar) maximum.
- Not for vacuum service.
Materials
- Stainless steel housings
- Stainless steel, Nitrile, and PVC valve components
| Specification | Value |
|---|---|
| Flow Rating | 1.6 |
| Master Side Weight | 3.27 kg |
| Tool Side Weight | 2.34 kg |
| Operational Temperature Range | -28.9 °C to 65.6 °C |
| Utility Type | Fluid/Air |
| Download | Description |
|---|
- Filter by Part Number
- 9121-AQ5-T
- 9121-FF4-M
- 9121-FF4-T
| Part Number | Description | ||
|---|---|---|---|
|
9121-AQ5-T | Pneumatic Module with (1) 1/2 NPT, 3/8 Poppets at S5 – Tool side |
|
|
9121-FF4-M | Stainless Steel Fluid/Air Module with (5) 1/2 NPT self-sealing ports, 3/8 Poppets – Master side |
|
|
9121-FF4-T | Stainless Steel Fluid/Air Module with (5) 1/2 NPT self-sealing ports, 3/8 Poppets – Tool side |
|
