Product Features
Features
- The DL8 modules allow for communication and control of the Tool Changer using PROFINET.
- An integrated Ethernet switch allows a single PROFINET cable to control the Tool Changer and connect downstream PROFINET devices.
- 5-Pin Push-Pull Connector for US1 and US2 power.
- 10-Pin Push-Pull Hybrid Connection.
- Arc Prevention applied to US1 and US2 power. Lock, Unlock, and RTL sensing with LED cables on the Master.
- 5-digit Tool-ID from the Tool module also supported (0-99999).
- Safety circuit meets ISO13849 PLd.
- Must use JR4, JU4, or JU5 Valve Adapters to control the Tool Changer locking mechanism.
Materials
- Anodized aluminum housing
- Precious-metal-plated spring and contact pins
- Nitrile seals.
| Specification | Value | 
|---|---|
| Electrical Rating | Power Pass-through – 10 Amp Signal – 3 Amp/30 VDC max. | 
| Master Side Weight | 1.22 kg | 
| Tool Side Weight | 1.08 kg | 
| Number of Total Pins | |
| Pins Description | |
| Operational Temperature Range | 0 °C to 50 °C | 
| Signal Type | 
| Download | Description | 
|---|---|
| 9121-DL8-T | PROFINET Module, one Ethernet port, supports 5-digit Tool-ID | 
| 9121-DL8-M | PROFINET Module with integrated Ethernet switch | 
- Filter by Part Number
- 9121-DL8-M
- 9121-DL8-T
| Part Number | Description | ||
|---|---|---|---|
|   | 9121-DL8-M | PROFINET Module with integrated Ethernet switch, RJ45 Push-Pull connector for Ethernet communication, 5-Pin Push-Pull Connector for US1 and US2 power, 10-Pin Push-Pull Hybrid Connection, TSI on the Tool, Arc Prevention applied to US1 and US2 power. Lock, Unlock, and RTL sensing with LED cables on the Master. 5-digit Tool-ID from the Tool module also supported. Safety circuit meets ISO13849 PLd – Master side |  | 
|   | 9121-DL8-T | PROFINET Module provides one Ethernet port and supports 5-digit Tool-ID through the Master module. RJ45 Push-Pull connector for Ethernet, 5-Pin Push-Pull Connector for US1 and US2 power, 10-Pin Push-Pull Hybrid Connection, 5-Pin M12 to support TSI on the Tool, Tool-ID 0-99999 adjustable with thumbwheel switches. Supports Arc Prevention on the Master – Tool side |  | 

 
	 
					
	 
									