Product Features
- (8) 3/8 G (BSPP) Integrated air pass thrus ports in a compact 5.9 kg package
- No-Touch locking technology allows up to 3.0 mm plate separation when locking.
- Patented Fail-Safe locking mechanism design results in low force acting on the piston.
- Direct mounting to 125 mm ISO mounting pattern robot wrists to minimize stack height. Also supports additional mounting patterns
- All locking parts are made of Rc58 stainless steel.
- Two (2) flats available to mount utility modules for increased functionality
- Alignment features in Tool Changer body for greater torsional strength and better serviceability.
- Integrated Lock/Unlock sensing to communicate status. No SIP required.
| Specification | Value |
|---|---|
| Locking Force @ 80 psi (5.5 bar) | 12000 N |
| Maximum Locking Distance | 3.05 mm |
| Passthrough Port Sizes | (8) 3/8 NPT |
| Pneumatic Passthrough Port Quantity | 8 |
| Positional Repeatability | 0.0152 mm |
| Suggested Payload Limit | 180 kg |
| X/Y Static Moment Capacity | 784 Nm |
| Z Static Moment Capacity | 784 Nm |
| Master Side Weight | 3.63 kg |
| Tool Side Weight | 2.27 kg |
| Weight When Coupled | 5.9 kg |
| Actuation Type | Pneumatic |
| Robot Wrist Type | Standard |
| Color | Black |
| Port Threads | BSPP/G Threads |
| Download | Description |
|---|---|
| QC-110 Master-Euro | QC-110 Master – Euro |
| QC-110 Tool-Euro | QC-110 Tool – Euro |
- Filter by Part Number
- 9120-TSM-HBQ-8439
- 9120-TSM-HBB-9223
- 9120-TSM-VBB-8441
| Part Number | Description | ||
|---|---|---|---|
|
9120-TSM-HBQ-8439 |
TSM Tooling Interface Plate for QC-110 – Blank |
|
|
9120-TSM-HBB-9223 |
TSM Tooling Interface Plate – Blank |
|
|
9120-TSM-VBB-8441 |
TSM Tooling Interface Plate – Blank |
|
