Product Features
- (12) M5 or #10-32 Integrated air pass thrus ports in a compact 853 gram package
- No-Touch locking technology allows up to 2.0 mm plate separation when locking.
- Patented Fail-Safe locking mechanism design results in low force acting on the piston.
- Supports multiple mounting patterns with interface plates
- All locking parts are made of Rc58 stainless steel.
- One (1) flat available to mount electrical modules for increased functionality
- Alignment features provide torsional strength
- Features optional Lock/Unlock sensors.
| Specification | Value |
|---|---|
| Locking Force @ 80 psi (5.5 bar) | 2300 N |
| Maximum Locking Distance | 2.03 mm |
| Passthrough Port Sizes | (12) M5 or #10-32 |
| Pneumatic Passthrough Port Quantity | 12 |
| Positional Repeatability | 0.0152 mm |
| Suggested Payload Limit | 25 kg |
| X/Y Static Moment Capacity | 56.5 Nm |
| Z Static Moment Capacity | 35 Nm |
| Master Side Weight | 0.535 kg |
| Tool Side Weight | 0.318 kg |
| Weight When Coupled | 0.853 kg |
| Actuation Type | Pneumatic |
| Robot Wrist Type | Standard |
| Color | Black |
| Port Threads | BSPP/G Threads |
| Download | Description |
|---|---|
| QC-20 Tool-Euro | QC-20 Tool – Euro |
| QC-20 Master-Euro | QC-20 Master – Euro |
- Filter by Part Number
- 9120-TSS-HBQ-9483
- 9120-TSS-HVQ-3319
- 9120-TSS-MS-6602
- 9120-TSS-MMB-7130
- 9120-TSS-VBB-7963
| Part Number | Description | ||
|---|---|---|---|
|
9120-TSS-HBQ-9483 |
TSS Tooling Interface Plate for QC-20/21/22 – Blank |
|
|
9120-TSS-HVQ-3319 |
TSS Tooling Interface Plate for QC-20, 21, 21E – 3 pins |
|
|
9120-TSS-MS-6602 |
Manual Tool Storage for QC-20/21 Tools |
|
|
9120-TSS-MMB-7130 |
TSS and Manual Coupler Mounting Module |
|
|
9120-TSS-VBB-7963 |
TSS Vertical Tooling Interface Plate – Blank |
|

