Product Features
- Modular Construction: High power, coolant, servo, communication, and discrete signal capabilities are built into separate modules making maintenance easy – increasing commonality and flexibility for the customer.
- Extremely High Payload and Moment Capacity: The QC-1510 uses three QC-510 locking mechanisms to achieve strength and proven reliability.
- Internally Routed Cabling: Supports integrated valve and DeviceNet options – making it easy to add and remove the valve.
- Stack Height when Locked: 5.756 in. (146.2 mm) (Does not include required interface plate).
- Integrated lock and unlock sensing available.
| Specification | Value |
|---|---|
| Locking Force @ 80 psi (5.5 bar) | 190000 N |
| Maximum Locking Distance | 1.65 mm |
| Positional Repeatability | 0.0152 mm |
| Suggested Payload Limit | 4080 kg |
| X/Y Static Moment Capacity | 16300 Nm |
| Z Static Moment Capacity | 13900 Nm |
| Master Side Weight | 63 kg |
| Tool Side Weight | 27.7 kg |
| Weight When Coupled | 90.7 kg |
| Actuation Type | Pneumatic |
| Robot Wrist Type | Standard |
| Color | Black |
| Download | Description |
|---|---|
| QC-1510 Master | QC-1510 Master Assembly with PNP Lock/Unlock and Ready-To-Lock Sensing and LED Cables |
| QC-1510 Tool | QC-1510 Tool |
- Filter by Part Number
- JJ10
- JJ16
- JJ2
- JJ3
- JJ6
- JM2
- JM4
- JU10
- Jxx-AIR-2
| Part Number | Description | ||
|---|---|---|---|
|
JJ10 | Dual Ledge Mount Adapter Module |
|
|
JJ16 | Rail Style, Ledge Mount Adapter, 7-Positions |
|
|
JJ2 | Adapter Assembly – Used to mount Single or Dual J16 pattern modules to QC |
|
|
JJ3 | Single or Dual J16 Mounting Adapter Assembly (5″ Adapter width) |
|
|
JJ6 | Spacer Module Adapter – Use opposite NA2/NA3 Tool Hooks |
|
|
JM2 | Adapter Assembly – Used to mount PG0, PN2, or HA6 modules to QC |
|
|
JM4 | Adapter Assembly for V300 Module |
|
|
JU10 | Valve Adapter that allows use of the CYE control module with QC-210 Family of Tool Changers |
|
|
Jxx-AIR-2 | Lock/Unlock Air Adapter with Lock/Unlock/RTL sensor inputs with stainless steel hardware. |
|
