Product Features
- Modular Construction: High power, coolant, servo, communication, and discrete signal capabilities are built into separate modules making maintenance easy – increasing commonality and flexibility for the customer.
- Ready sensors (2) detect when the Tool plate is within 0.06 inch (1.5 mm) of the Master plate, signaling ready-to-lock.
- Patented Fail-Safe locking mechanism design results in low force acting on the piston.
- Large piston diameter and outward ball travel increase moment capacity.
- All locking parts are made of Rc58 stainless steel.
- Integrated Lock/Unlock sensing for safety.
- Mounts directly to most 1000 kg robots (no SIP required).
| Specification | Value |
|---|---|
| Locking Force @ 80 psi (5.5 bar) | 62000 N |
| Maximum Locking Distance | 2.54 mm |
| Positional Repeatability | 0.0152 mm |
| Suggested Payload Limit | 700 kg |
| X/Y Static Moment Capacity | 4860 Nm |
| Z Static Moment Capacity | 3500 Nm |
| Master Side Weight | 19.4 kg |
| Tool Side Weight | 8.64 kg |
| Weight When Coupled | 28.1 kg |
| Actuation Type | Pneumatic |
| Robot Wrist Type | Standard |
| Color | Black |
| Download | Description |
|---|---|
| QC-510 Master | QC-510 Master |
| QC-510 Tool | QC-510 Tool |
| QC-510 Spacer | QC-510 Spacer, Two Piece Bolted Type |
- Filter by Part Number
- 9005-20-1334
- JJ10
- JJ16
- JJ19
- JJ2
- JJ3
- JJ6
- JM2
- JM4
- Jxx-AIR-1
- Jxx-AIR-2
- Jxx-VALVE-1
- Jxx-VALVE-2
- Jxx-VALVE-3
- Jxx-VALVE-4
- Jxx-VALVE-5
- Jxx-VALVE-6
| Part Number | Description | ||
|---|---|---|---|
|
9005-20-1334 |
Race Cover subassembly kit for QC-310 (9121-310DT) and QC-510 (9121-510DT) |
|
|
JJ10 | Dual Ledge Mount Adapter Module |
|
|
JJ16 | Rail Style, Ledge Mount Adapter, 7-Positions |
|
|
JJ19 | EN Rail Style, Ledge Mount Adapter, 4-Positions, 1″ longer version of the JJ13. |
|
|
JJ2 | Adapter Assembly – Used to mount Single or Dual J16 pattern modules to QC |
|
|
JJ3 | Single or Dual J16 Mounting Adapter Assembly (5″ Adapter width) |
|
|
JJ6 | Spacer Module Adapter – Use opposite NA2/NA3 Tool Hooks |
|
|
JM2 | Adapter Assembly – Used to mount PG0, PN2, or HA6 modules to QC |
|
|
JM4 | Adapter Assembly for V300 Module |
|
|
Jxx-AIR-1 | Jxx Air Adapters |
|
|
Jxx-AIR-2 | Lock/Unlock Air Adapter with Lock/Unlock/RTL sensor inputs with stainless steel hardware. |
|
|
Jxx-VALVE-1 | Jxx Valve Adapters-Dual Double Solenoid, Valve Pass-through, Prox & Pressure Sensors |
|
|
Jxx-VALVE-2 | Jxx Valve Adapters with a Double Solenoid |
|
|
Jxx-VALVE-3 | Jxx Valve Adapters with a Double Solenoid and Valve Pass Through |
|
|
Jxx-VALVE-4 | Jxx Valve Adapters with a Single Solenoid |
|
|
Jxx-VALVE-5 | Jxx Valve Adapters with a Single Solenoid and Valve Pass Through |
|
|
Jxx-VALVE-6 | Valve Adapters with Double Solenoid with Valve Pass-Through and Pressure Switch |
|
