Product Features
- (4) Mounting flats attach standard ATI ledge-mount utility modules
- Engineered compliance module attaches to master or tool.
- Integrated Locking mechanism.
- Integrated sensors detect tool side presence and locked or unlocked state.
- Drive cylinders and linear actuators available.
- (4) Integrated 1″ high-flow air pass-through ports.
| Specification | Value |
|---|---|
| Compliance Type | Modular |
| Locking Type | Automatic |
| Minimum Coupling Force | |
| Minimum Operating Temperature | -28.9 °C |
| Maximum Operating Temperature | 65.6 °C |
| Module Flats | 4 |
| Module Type | Heavy |
| Number of Ports | 4 |
| Port Type | Pass Thru |
| Weight | 17.1 kg |
| X/Y Compliance Range | ±7.6 mm |
| Z Compliance | -11 mm |
| Download | Description |
|---|---|
| UC-GL6L | Utility Coupler with (4) 1″ NPT Pass-Thru Ports |
| UC-GL6 Master | Utility Coupler with (4) 1″ NPT Pass-Thru Ports |
