Tool Changer Modules

Fluid/Air Module: FS2

Fluid/Air Module: FS2

Stainless Steel Fluid/Air Module with (4) G 1/4 (BSPP) self-sealing, (2) G 1/4 (BSPP) and (4) G 1/8 (BSPP) pass-through ports

View all features
Model Number:  FS2

Product Features Specifications Documents & Downloads 3D CAD Models Components

Product Features

Features

  • Provides fluid/air service to the Master and the Tool plates.
  • (4) G 1/4 (BSPP) self-sealing ports.
  • (2) G 1/4 (BSPP) pass-through ports.
  • (4) G 1/8 (BSPP) pass-through ports.
  • 300 series stainless steel for protection against corrosion.
  • 100 psi (6.9 bar) maximum.
  • Not for vacuum service.

Materials

  • Stainless steel housings
  • Stainless steel valve components
  • Nitrile rubber seals
  • CPVC plastic plug
Specification Value
Flow Rating 1.4 for 1/4, 0.65 for 1/8
Master Side Weight 2.07 kg
Tool Side Weight 1.98 kg
Operational Temperature Range -28.9 °C to 65.6 °C
Utility Type Fluid/Air
Download Download Type Language
9630-20-FS2 Drawings English
9620-20-D-FS2 Manuals English
9630-20-AN5 Drawings English
9630-20-VB11 Drawings English
Download Description
9121-FS2-M SS F/A Module with (4) G1/4 Checked, (2) G1/4 and (4) G1/8 Pass-Thru, Master
9121-FS2-T SS F/A Module with (4) G1/4 Checked, (2) G1/4 and (4) G1/8 Pass-Thru, Tool
Part Number Description
An image representing that an image is missing 9121-FS2-M Stainless Steel Fluid/Air Module with (4) G 1/4 (BSPP) self-sealing, (2) G 1/4 (BSPP) and (4) G 1/8 (BSPP) pass-through ports – Master side
An image representing that an image is missing 9121-FS2-T Stainless Steel Fluid/Air Module with (4) G 1/4 (BSPP) self-sealing, (2) G 1/4 (BSPP) and (4) G1/8 (BSPP) pass-through ports – Tool side

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..