Tool Changer Modules

Discrete Modules: SC29

Discrete Modules: SC29

Harting Module, Supports Servo Power and Redundant Encoder and Ethernet Signals, Supports L/U/R1/R2 Sensors and Integrated Valve, Supports TSI on the Tool with no RTL bypass.

View all features
Model Number: SC29

Product Features Specifications Documents & Downloads Components

Product Features

Features

  • The module is designed to provide control of the Tool Changer, pass electrical power and signal connections to a servo motor, and pass Ethernet field bus data to the end-of-arm tooling.
  • SC29 Master has: (1) Harting 10B connector (8-Pin power insert, 25-Pin signal insert, and 12-Pin I/O insert), (1) 3-Pin M8 female valve connector, (1) 4-Pin M12 D-Coded female Ethernet connector.
  • The SC29 Master is designed to mate with either the SC29 or SC30 Tool modules.
  • SC29 Tool has: (1) Harting 10B connector (8-Pin power insert, 25-Pin signal insert, and 12-Pin I/O insert), (1) 4-Pin M12 D-Coded female Ethernet connector, and (1) 4-Pin M12 female TSI connector.
  • SC30 Tool has: (1) 4-Pin M12 D-Coded female Ethernet connector, (1) 5-Pin Minifast female auxiliary power connector, and (1) 4-Pin M12 female TSI connector.
  • The SC29 and SC30 Tool modules support 0-9 Tool-ID.
  • Supports double-solenoid integrated valve (single-solenoid valve is not supported).
  • Supports L/U/R1/R2 sensors.
  • The SC29 and SC30 Tool modules support TSI on the Tool with no RTL bypass.
  • Spring-loaded pin block allows the Master and Tool modules to communicate across their interface when coupled.
  • A flexible pin boot surrounds the pin block to seal the connection from moisture and liquid while coupled.

Materials

  • Aluminum housings/covers
  • Clear polycarbonate window
  • Precious-metal-plated contacts
  • Nitrile seals
  • Delrin pin block.
Specification Value
Electrical Rating Signal – 5 Amp/250V
Motor Power – 13 Amp/400V
Ethernet Signals – 2 Amp/60V
Tool Changer (TSI) – 4 Amp/24V
Tool Changer (Tool-ID) – 100 mA/50V
Tool Changer (Valve Control) – 19-29V
Sensors (Lock, Unlock, RTL) – 10-30 VDC oper voltage, 150mA Oper Current
Master Side Weight  1.50 kg
Tool Side Weight 1.27 kg
Number of Total Pins 32
Pins Description
Operational Temperature Range -28.9 °C to 65.6 °C
Signal Type
Download Download Type Language
SC29 Module Drawing Drawings English
SC29-M,SC30-T Module Drawing Drawings English
SC29 Control & Signal Module Manual (incl SC30-T) Manuals English
Part Number Description
Tool stand 9121-SC29-M Harting Module, Supports Servo Power and Redundant Encoder and Ethernet Signals, Supports L/U/R1/R2 Sensors and Integrated Valve, Supports TSI on the Tool with no RTL bypass – Master side
Tool stand 9121-SC29-T Harting Module, Supports Servo Power and Supports Servo Power and Redundant Encoder and Ethernet Signals, 0-9 Tool-ID, TSI on Tool – Tool side
Tool stand 9121-SC30-T Discrete Module, 5-Pin Mini-Fast Aux Power, 4-Pin M12 D-Coded Connector with Redundant PROFINET Pass-through, 0-9 Rotary Switch Tool-ID, Supports TSI with no RTL bypass – Tool side

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..